Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23022-002 |
23022-005 |
23022-008 |
23022-015 |
23022-030 |
23022-060 |
23022-150 |
23022-300 |
23022-500 |
23022-700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1/D2=fastening hole | L3 | Radial spring stiffness (N/mm) | B | L=Length | D5 | D4=Outside diameter | L2 | D6 | L1 | Moment of inertia (10⁻³ kgm²) | Max. axial shaft displacement ± | D1/D2 max. | Static resistance to torsion (Nm/arcmin) | B1 | Max. lateral shaft displacement | D1/D2 min. | Tightening torque of screws (Nm) | Nominal torque (Nm) | Size | C DIN 912-10.9 | A | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.83 € | 1 | 4 Days | 3 | 3.5 | 405 | 6 | 22 | - | 14 | 8 | - | 7 | 0.00016 | 0.6 | 5 | 0.007 | - | 0.1 | 3 | 0.5 | 2 | 2 | M2 | 4 | 0.0146 | ||
90.40 € | 1 | 4 Days | 5 | 5 | 510 | 8 | 30 | - | 20 | 10 | - | 10 | 0.0011 | 0.8 | 8 | 0.016 | - | 0.1 | 5 | 1 | 5 | 5 | M2.5 | 6.5 | 0.0196 | ||
124.32 € | 1 | 4 Days | 6 | 6 | 600 | 10 | 40 | 8.5 | 32 | 13 | 10.5 | 13.5 | 0.01 | 0.5 | 15 | 0.04 | 2 | 0.1 | 8 | 4 | 8 | 8 | M4 | 10.5 | 0.0820 | ||
150.89 € | 1 | 4 Days | 7 | 8 | 2100 | 12 | 50 | 9.5 | 40 | 16 | 18 | 17 | 0.03 | 0.5 | 20 | 0.24 | 3 | 0.1 | 10 | 8 | 15 | 15 | M5 | 13.5 | 0.1579 | ||
179.99 € | 1 | 4 Days | 9 | 9 | 2500 | 14 | 58 | 12.5 | 50 | 18 | 27 | 20 | 0.09 | 0.5 | 26 | 0.41 | 3 | 0.1 | 13 | 14 | 30 | 30 | M6 | 16.5 | 0.2714 | ||
213.50 € | 1 | 4 Days | 12 | 10 | 2600 | 14 | 62 | 12.5 | 60 | 18 | 27 | 22 | 0.18 | 0.5 | 29 | 0.61 | 3 | 0.1 | 15 | 35 | 60 | 60 | M8 | 19.5 | 0.4150 | ||
249.09 € | 1 | 4 Days | 15 | 12 | 3300 | 15 | 73 | 14.5 | 70 | 20 | 30 | 26.5 | 0.38 | 1 | 33 | 1.05 | 4 | 0.1 | 22 | 67 | 150 | 150 | M10 | 23 | 0.6530 | ||
416.53 € | 1 | 4 Days | 18 | 14 | 4500 | 18 | 86 | 16.5 | 85 | 24 | 38 | 31 | 1 | 1 | 42 | 2 | 4 | 0.12 | 30 | 115 | 300 | 300 | M12 | 29 | 1.1520 | ||
636.26 € | 1 | 4 Days | 20 | 16 | 5900 | 22 | 94 | 20.5 | 100 | 28 | 47 | 33 | 2.2 | 1 | 56 | 5.8 | 5 | 0.15 | 38 | 115 | 500 | 500 | M12 | 36 | 1.7400 | ||
811.26 € | 1 | 4 Days | 24 | 18 | 7000 | 25 | 109 | 22.5 | 120 | 33 | 58 | 38 | 5.2 | 1 | 70 | 8 | 6 | 0.15 | 40 | 185 | 700 | 700 | M14 | 44 | 2.7690 |
Loading...
Version 1 | with radial clamping hub | Component material | polyurethane | Main material | aluminium |
---|---|---|---|---|---|
Item | Elastomer Dog Coupling | RoHS | yes |
Configure
Basic Attributes
D1/D2=fastening hole
L3
Radial spring stiffness(N/mm)
B
L=Length
D5
D4=Outside diameter
L2
D6
L1
Moment of inertia(10⁻³ kgm²)
Max. axial shaft displacement ±
D1/D2 max.
Static resistance to torsion(Nm/arcmin)
B1
Max. lateral shaft displacement
D1/D2 min.
Tightening torque of screws(Nm)
Nominal torque(Nm)
Size
C DIN 912-10.9
A
Filter by standard shipping days
Optional Attributes