Toothed belt closed profile T10, polyurethane (22052) (Part Numbers)

Toothed belt closed profile T10, polyurethane (22052)
· Ideal for drives with high belt flexibility

· High power transmission

· Low belt elongation

· Highest abrasion resistance

· Very good chemical resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22052-1032X0840
22052-1032X0880
22052-1032X0890
22052-1032X0900
22052-1032X0920
22052-1032X0960
22052-1032X0970
22052-1032X0980
22052-1032X1010
22052-1032X1080
22052-1032X1110
22052-1032X1140
22052-1032X1150
22052-1032X1210
22052-1032X1240
22052-1032X1250
22052-1032X1300
22052-1032X1320
22052-1032X1350
22052-1032X1390
22052-1032X1400
22052-1032X1420
22052-1032X1440
22052-1032X1450
22052-1032X1460
22052-1032X1500
22052-1032X1560
22052-1032X1610
22052-1032X1750
22052-1032X1780
22052-1032X1880
22052-1032X1960
22052-1032X2250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BW=Belt width L1=Effective length N=No. of teeth Weight in kg (ERP)
(kg)

42.95 €

1 4 Days 32840840.1208

46.20 €

1 4 Days 32880880.1230

47.58 €

1 4 Days 32890890.1250

49.17 €

1 4 Days 32900900.1310

50.25 €

1 4 Days 32920920.1320

51.79 €

1 4 Days 32960960.1336

52.23 €

1 4 Days 32970970.1442

53.92 €

1 4 Days 32980980.1370

55.96 €

1 4 Days 3210101010.1398

58.91 €

1 4 Days 3210801080.1503

59.55 €

1 4 Days 3211101110.1552

60.47 €

1 4 Days 3211401140.1582

61.09 €

1 4 Days 3211501150.1613

62.93 €

1 4 Days 3212101210.1702

63.88 €

1 4 Days 3212401240.1880

64.17 €

1 4 Days 3212501250.1791

68.38 €

1 4 Days 3213001300.1900

70.53 €

1 4 Days 3213201320.1867

71.93 €

1 4 Days 3213501350.1897

73.79 €

1 4 Days 3213901390.1832

74.29 €

1 4 Days 3214001400.2009

74.73 €

1 4 Days 3214201420.2021

74.88 €

1 4 Days 3214401440.2015

75.03 €

1 4 Days 3214501450.1995

75.03 €

1 4 Days 3214601460.2063

76.09 €

1 4 Days 3215001500.2119

77.06 €

1 4 Days 3215601560.2224

83.10 €

1 4 Days 3216101610.2226

84.94 €

1 4 Days 3217501750.2401

85.13 €

1 4 Days 3217801780.2512

92.27 €

1 4 Days 3218801880.2720

98.45 €

1 4 Days 3219601960.2801

118.46 €

1 4 Days 3222502250.3309

Loading...

Basic information

P=Profile T10 Main material polyurethane Item Toothed Belt
DIN DIN 7721 Main colour grey RoHS yes

Tech Support