Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width W (mm) (mm) | L1=Effective length | N=No. of teeth | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
10.06 € | 1 | 4 Days | 15 | 275 | 55 | 0.0144 | ||
10.71 € | 1 | 4 Days | 15 | 300 | 60 | 0.0164 | ||
10.83 € | 1 | 4 Days | 15 | 330 | 66 | 0.0172 | ||
10.90 € | 1 | 4 Days | 15 | 350 | 70 | 0.0191 | ||
11.27 € | 1 | 4 Days | 15 | 375 | 75 | 0.0181 | ||
11.70 € | 1 | 4 Days | 15 | 385 | 77 | 0.0209 | ||
11.70 € | 1 | 4 Days | 15 | 400 | 80 | 0.0215 | ||
11.91 € | 1 | 4 Days | 15 | 425 | 85 | 0.0236 | ||
12.23 € | 1 | 4 Days | 15 | 450 | 90 | 0.0231 | ||
12.35 € | 1 | 4 Days | 15 | 460 | 92 | 0.0249 | ||
12.57 € | 1 | 4 Days | 15 | 475 | 95 | 0.0246 | ||
12.65 € | 1 | 4 Days | 15 | 500 | 100 | 0.0272 | ||
13.34 € | 1 | 4 Days | 15 | 535 | 107 | 0.0306 | ||
13.52 € | 1 | 4 Days | 15 | 550 | 110 | 0.0298 | ||
13.69 € | 1 | 4 Days | 15 | 565 | 113 | 0.0305 | ||
13.88 € | 1 | 4 Days | 15 | 600 | 120 | 0.0313 | ||
13.88 € | 1 | 4 Days | 15 | 615 | 123 | 0.0341 | ||
13.97 € | 1 | 4 Days | 15 | 620 | 124 | 0.0339 | ||
14.12 € | 1 | 4 Days | 15 | 630 | 126 | 0.0329 | ||
14.12 € | 1 | 4 Days | 15 | 635 | 127 | 0.0339 | ||
14.39 € | 1 | 4 Days | 15 | 665 | 133 | 0.0374 | ||
15.07 € | 1 | 4 Days | 15 | 700 | 140 | 0.0387 | ||
15.43 € | 1 | 4 Days | 15 | 710 | 142 | 0.0387 | ||
15.62 € | 1 | 4 Days | 15 | 740 | 148 | 0.0388 | ||
15.86 € | 1 | 4 Days | 15 | 755 | 151 | 0.0400 | ||
16.05 € | 1 | 4 Days | 15 | 800 | 160 | 0.0420 | ||
16.38 € | 1 | 4 Days | 15 | 835 | 167 | 0.0442 | ||
16.56 € | 1 | 4 Days | 15 | 840 | 168 | 0.0440 | ||
17.03 € | 1 | 4 Days | 15 | 860 | 172 | 0.0410 | ||
17.37 € | 1 | 4 Days | 15 | 890 | 178 | 0.0463 | ||
17.60 € | 1 | 4 Days | 15 | 900 | 180 | 0.0475 | ||
18.04 € | 1 | 4 Days | 15 | 925 | 185 | 0.0510 | ||
18.24 € | 1 | 4 Days | 15 | 950 | 190 | 0.0499 | ||
18.34 € | 1 | 4 Days | 15 | 1000 | 200 | 0.0551 | ||
19.35 € | 1 | 4 Days | 15 | 1050 | 210 | 0.0575 | ||
20.08 € | 1 | 4 Days | 15 | 1125 | 225 | 0.0588 | ||
20.64 € | 1 | 4 Days | 15 | 1200 | 240 | 0.0700 | ||
21.39 € | 1 | 4 Days | 15 | 1270 | 254 | 0.0660 | ||
24.01 € | 1 | 4 Days | 15 | 1420 | 284 | 0.0706 | ||
26.55 € | 1 | 4 Days | 15 | 1500 | 300 | 0.0851 | ||
32.02 € | 1 | 4 Days | 15 | 1595 | 319 | 0.0842 | ||
33.98 € | 1 | 4 Days | 15 | 1690 | 338 | 0.0956 | ||
36.89 € | 1 | 4 Days | 15 | 1800 | 360 | 0.1003 | ||
39.96 € | 1 | 4 Days | 15 | 2000 | 400 | 0.1137 | ||
15.94 € | 1 | 4 Days | 25 | 275 | 55 | 0.0241 | ||
16.75 € | 1 | 4 Days | 25 | 300 | 60 | 0.0273 | ||
17.37 € | 1 | 4 Days | 25 | 330 | 66 | 0.0285 | ||
18.04 € | 1 | 4 Days | 25 | 350 | 70 | 0.0307 | ||
18.56 € | 1 | 4 Days | 25 | 375 | 75 | 0.0303 | ||
18.91 € | 1 | 4 Days | 25 | 385 | 77 | 0.0348 | ||
18.91 € | 1 | 4 Days | 25 | 400 | 80 | 0.0359 | ||
19.67 € | 1 | 4 Days | 25 | 425 | 85 | 0.0386 | ||
20.08 € | 1 | 4 Days | 25 | 450 | 90 | 0.0420 | ||
20.31 € | 1 | 4 Days | 25 | 460 | 92 | 0.0409 | ||
20.52 € | 1 | 4 Days | 25 | 475 | 95 | 0.0410 | ||
21.16 € | 1 | 4 Days | 25 | 500 | 100 | 0.0453 | ||
21.74 € | 1 | 4 Days | 25 | 535 | 107 | 0.0499 | ||
22.08 € | 1 | 4 Days | 25 | 550 | 110 | 0.0491 | ||
22.41 € | 1 | 4 Days | 25 | 565 | 113 | 0.0495 | ||
22.94 € | 1 | 4 Days | 25 | 600 | 120 | 0.0527 |
Loading...
Belt shape | Closed End | Belt tooth surface | Standard (One Side) | Belt-shaped | HTD 5M |
---|---|---|---|---|---|
Main material | Polyamide | Item | Toothed belt | Main colour | Black |
Version 1 | Closed | ISO | ISO 13050 | RoHS | Yes |
Configure
Basic Attributes
Nominal width W (mm)(mm)
L1=Effective length
N=No. of teeth
Filter by standard shipping days
Optional Attributes