Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2 max. | D=diameter | D3 | L | N=No. of teeth | Form | Main material | D4 max. | D1 max. | D5 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.77 € | 1 | 4 Days | 6 | 19.1 | 17.96 | 36 | 12 | A | steel | 23 | 13 | - | 0.0512 | ||
10.98 € | 1 | 4 Days | 6 | 22.28 | 21.14 | 36 | 14 | A | steel | 25 | 14 | - | 0.0718 | ||
11.33 € | 1 | 4 Days | 6 | 23.87 | 22.73 | 36 | 15 | A | steel | 28 | 16 | - | 0.0875 | ||
11.44 € | 1 | 4 Days | 6 | 25.47 | 24.32 | 36 | 16 | A | steel | 28 | 16.5 | - | 0.0987 | ||
12.23 € | 1 | 4 Days | 6 | 28.65 | 27.51 | 36 | 18 | A | steel | 32 | 20 | - | 0.1327 | ||
12.57 € | 1 | 4 Days | 6 | 31.83 | 30.69 | 36 | 20 | A | steel | 36 | 23 | - | 0.1703 | ||
14.05 € | 1 | 4 Days | 6 | 33.42 | 32.28 | 38 | 21 | A | steel | 38 | 24 | - | 0.1963 | ||
14.31 € | 1 | 4 Days | 6 | 35.01 | 33.87 | 38 | 22 | A | steel | 39 | 25.5 | - | 0.2191 | ||
15.72 € | 1 | 4 Days | 6 | 38.19 | 37.06 | 38 | 24 | A | steel | 42 | 27 | - | 0.2602 | ||
17.22 € | 1 | 4 Days | 6 | 41.38 | 40.24 | 38 | 26 | A | steel | 46 | 30 | - | 0.3099 | ||
18.24 € | 1 | 4 Days | 6 | 44.56 | 43.42 | 38 | 28 | A | steel | 50 | 30.5 | - | 0.3598 | ||
19.21 € | 1 | 4 Days | 8 | 47.75 | 46.61 | 38 | 30 | A | steel | 51 | 35 | - | 0.4248 | ||
21.69 € | 1 | 4 Days | 8 | 50.93 | 49.79 | 38 | 32 | A | steel | 55 | 38 | - | 0.4903 | ||
23.58 € | 1 | 4 Days | 8 | 57.3 | 56.16 | 38 | 36 | A | steel | 62 | 38 | - | 0.6045 | ||
27.06 € | 1 | 4 Days | 8 | 63.66 | 62.52 | 38 | 40 | A | steel | 71 | 38 | - | 0.7456 | ||
33.01 € | 1 | 4 Days | 8 | 70.03 | 68.89 | 40 | 44 | G | aluminium | - | 38 | - | 0.3148 | ||
35.63 € | 1 | 4 Days | 8 | 76.39 | 75.25 | 40 | 48 | G | aluminium | - | 45 | - | 0.3719 | ||
45.83 € | 1 | 4 Days | 8 | 95.49 | 94.35 | 40 | 60 | G | aluminium | - | 50 | - | 0.5966 | ||
56.29 € | 1 | 4 Days | 8 | 114.59 | 113.45 | 40 | 72 | G | aluminium | - | 50 | 90 | 0.6231 |
Loading...
B=Width | 30 | Item | Toothed pulley | P=Profile | HTD 5M |
---|---|---|---|---|---|
BW=Belt width | 25 | Surface finish body | phosphated | RoHS | yes |
Configure
Basic Attributes
D2 max.
D=diameter
D3
L
N=No. of teeth
Form
Main material
D4 max.
D1 max.
D5
Filter by standard shipping days
Optional Attributes