Configure
  • The Number of Teeth
  • Form
  • D=diameter
  • D1 max.
  • D2 max.
  • D3
  • D4 max.
  • D5
  • L
  • Est. shipping days
    • All
    • Within 4 working days

Toothed pulleys profile HTD 8M, for 50 mm wide belts (22004)

Part number:

Still undefined. 25 possible part numbers found.
Quantity:

Part number list

Number of items

The Number of Teeth

Material

Form

D=diameter

D1 max.

D2 max.

D3

D4 max.

D5

L

Weight in kg (ERP)

(kg)

Minimum order quantity
18
Steel
A
45.84
32
12
44.46
51
-
70
0.6803
1 pieces
20
Steel
A
50.93
36
12
49.56
57
-
70
0.8444
1 pieces
22
Steel
A
56.02
43
12
54.65
62
-
70
1.0000
1 pieces
24
Steel
A
61.12
49
12
59.74
67
-
70
1.3100
1 pieces
26
Steel
A
66.21
50
12
64.84
73
-
70
1.5200
1 pieces
28
Steel
A
71.3
55
14
69.93
77
-
70
1.7800
1 pieces
30
Steel
A
76.39
60
14
75.02
84
-
70
2.0900
1 pieces
32
Steel
A
81.49
64
14
80.12
88
-
70
2.4000
1 pieces
34
Steel
A
86.58
70
14
85.21
94
-
70
2.7000
1 pieces
36
Steel
A
91.67
75
14
90.3
98
-
70
3.0500
1 pieces
38
Steel
A
96.77
80
14
95.39
104
-
70
3.4800
1 pieces
40
Steel
A
101.86
85
14
100.49
108
-
70
3.6400
1 pieces
44
Grey Cast Iron
A
112.05
96
14
110.67
121
-
70
4.7700
1 pieces
48
Grey Cast Iron
A
122.23
104
14
120.86
129
-
70
5.7000
1 pieces
56
Grey Cast Iron
H
142.6
90
18
141.23
150
117
60
5.5900
1 pieces
60
Grey Cast Iron
H
152.79
100
18
151.42
158
127
60
5.8600
1 pieces
64
Grey Cast Iron
H
162.97
100
18
161.6
168
137
60
7.2500
1 pieces
72
Grey Cast Iron
H
183.35
100
18
181.97
192
158
60
8.4600
1 pieces
80
Grey Cast Iron
I
203.72
110
18
202.35
-
179
60
9.7300
1 pieces
84
Grey Cast Iron
J
213.9
110
18
212.53
-
190
60
8.7100
1 pieces
90
Grey Cast Iron
J
229.18
110
18
227.81
-
204
60
9.5650
1 pieces
112
Grey Cast Iron
J
285.21
110
20
283.83
-
260
60
10.9200
1 pieces
144
Grey Cast Iron
J
366.69
110
20
365.32
-
342
60
12.9400
1 pieces
168
Grey Cast Iron
J
427.8
120
20
426.42
-
403
60
16.0000
1 pieces
192
Grey Cast Iron
J
488.92
130
20
487.54
-
465
60
22.4000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
20.45 €
( 24.34 € )
4 working days
21.06 €
( 25.06 € )
4 working days
21.31 €
( 25.36 € )
4 working days
22.51 €
( 26.79 € )
4 working days
24.98 €
( 29.73 € )
4 working days
28.36 €
( 33.75 € )
4 working days
28.83 €
( 34.31 € )
4 working days
31.88 €
( 37.94 € )
4 working days
33.95 €
( 40.40 € )
4 working days
35.67 €
( 42.45 € )
4 working days
38.93 €
( 46.33 € )
4 working days
41.95 €
( 49.92 € )
4 working days
47.71 €
( 56.77 € )
4 working days
61.44 €
( 73.11 € )
4 working days
63.55 €
( 75.62 € )
4 working days
79.28 €
( 94.34 € )
4 working days
91.94 €
( 109.41 € )
4 working days
126.09 €
( 150.05 € )
4 working days
94.65 €
( 112.63 € )
4 working days
107.93 €
( 128.44 € )
4 working days
140.18 €
( 166.81 € )
4 working days
175.08 €
( 208.35 € )
4 working days
185.18 €
( 220.36 € )
4 working days
224.94 €
( 267.68 € )
4 working days
282.91 €
( 336.66 € )
4 working days

More Information

Basic information

· Standard HTD profile

· Semicircular toothing with metric pitch