Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pitch circle diameter | D2 max. | N=No. of teeth | D | D3 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
19.98 € | 1 | 4 Days | 36 | 12 | 12 | 42 | 27 | 0.2800 | ||
23.86 € | 1 | 4 Days | 39 | 12 | 13 | 45 | 30 | 0.3400 | ||
25.79 € | 1 | 4 Days | 42 | 12 | 14 | 48 | 33 | 0.4100 | ||
21.82 € | 1 | 4 Days | 45 | 12 | 15 | 51 | 35 | 0.4700 | ||
29.10 € | 1 | 4 Days | 48 | 14 | 16 | 54 | 38 | 0.5400 | ||
35.49 € | 1 | 4 Days | 51 | 14 | 17 | 57 | 42 | 0.6300 | ||
28.72 € | 1 | 4 Days | 54 | 14 | 18 | 60 | 45 | 0.7200 | ||
38.90 € | 1 | 4 Days | 57 | 14 | 19 | 63 | 45 | 0.7800 | ||
29.60 € | 1 | 4 Days | 60 | 14 | 20 | 66 | 45 | 0.8400 | ||
38.24 € | 1 | 4 Days | 63 | 20 | 21 | 69 | 45 | 0.8900 | ||
35.73 € | 1 | 4 Days | 66 | 20 | 22 | 72 | 50 | 1.0200 | ||
38.86 € | 1 | 4 Days | 69 | 20 | 23 | 75 | 50 | 1.1000 | ||
40.35 € | 1 | 4 Days | 72 | 20 | 24 | 78 | 50 | 1.1800 | ||
43.98 € | 1 | 4 Days | 75 | 20 | 25 | 81 | 60 | 1.3900 | ||
52.77 € | 1 | 4 Days | 78 | 20 | 26 | 84 | 60 | 1.4800 | ||
51.32 € | 1 | 4 Days | 81 | 20 | 27 | 87 | 60 | 1.5600 | ||
56.76 € | 1 | 4 Days | 84 | 20 | 28 | 90 | 60 | 1.6600 | ||
58.98 € | 1 | 4 Days | 87 | 20 | 29 | 93 | 60 | 1.7500 | ||
60.95 € | 1 | 4 Days | 90 | 20 | 30 | 96 | 60 | 1.8500 | ||
62.57 € | 1 | 4 Days | 93 | 20 | 31 | 99 | 60 | 1.9500 | ||
65.91 € | 1 | 4 Days | 96 | 20 | 32 | 102 | 70 | 2.2100 | ||
66.23 € | 1 | 4 Days | 99 | 20 | 33 | 105 | 70 | 2.3200 | ||
68.90 € | 1 | 4 Days | 102 | 20 | 34 | 108 | 70 | 2.4300 | ||
72.82 € | 1 | 4 Days | 105 | 20 | 35 | 111 | 70 | 2.5500 | ||
73.95 € | 1 | 4 Days | 108 | 20 | 36 | 114 | 70 | 2.6200 | ||
81.50 € | 1 | 4 Days | 111 | 20 | 37 | 117 | 70 | 2.7400 | ||
82.30 € | 1 | 4 Days | 114 | 20 | 38 | 120 | 80 | 3.0500 | ||
78.73 € | 1 | 4 Days | 117 | 20 | 39 | 123 | 80 | 3.1800 | ||
79.28 € | 1 | 4 Days | 120 | 20 | 40 | 126 | 80 | 3.3100 | ||
92.50 € | 1 | 4 Days | 123 | 20 | 41 | 129 | 80 | 3.4400 | ||
92.50 € | 1 | 4 Days | 126 | 20 | 42 | 132 | 80 | 3.5800 | ||
92.50 € | 1 | 4 Days | 129 | 20 | 43 | 135 | 80 | 3.7200 | ||
95.92 € | 1 | 4 Days | 132 | 20 | 44 | 138 | 90 | 4.0700 | ||
95.92 € | 1 | 4 Days | 135 | 20 | 45 | 141 | 90 | 4.2200 | ||
95.92 € | 1 | 4 Days | 138 | 20 | 46 | 144 | 90 | 4.3700 | ||
97.21 € | 1 | 4 Days | 141 | 20 | 47 | 147 | 100 | 4.7600 | ||
107.02 € | 1 | 4 Days | 144 | 20 | 48 | 150 | 100 | 4.9200 |
Loading...
L | 50 | Module | 3 | B=Width | 30 |
---|---|---|---|---|---|
Form | A | Version 1 | straight | Main material | steel |
Item | Spur Gear | Surface finish body | bright | Form definition | with hub |
RoHS | yes |
Configure
Basic Attributes
D1=Pitch circle diameter
D2 max.
N=No. of teeth
D
D3
Filter by standard shipping days
Optional Attributes