Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (Teeth) | D2 max. (Ø) | D | D1=Pitch circle diameter (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
83.81 € | 1 | 4 Days | 38 | 25 | 160 | 152 | 5.4000 | ||
92.68 € | 1 | 4 Days | 40 | 25 | 168 | 160 | 6.0500 | ||
102.20 € | 1 | 4 Days | 45 | 25 | 188 | 180 | 7.7800 | ||
112.76 € | 1 | 4 Days | 48 | 25 | 200 | 192 | 8.8700 | ||
121.56 € | 1 | 4 Days | 50 | 25 | 208 | 200 | 9.6000 | ||
124.46 € | 1 | 4 Days | 52 | 25 | 216 | 208 | 10.4500 | ||
159.93 € | 1 | 4 Days | 55 | 25 | 228 | 220 | 11.6000 | ||
166.29 € | 1 | 4 Days | 57 | 25 | 236 | 228 | 12.5000 | ||
185.15 € | 1 | 4 Days | 60 | 25 | 248 | 240 | 13.9000 | ||
195.20 € | 1 | 4 Days | 65 | 25 | 268 | 260 | 16.4300 | ||
203.09 € | 1 | 4 Days | 70 | 25 | 288 | 280 | 19.0000 | ||
218.77 € | 1 | 4 Days | 75 | 25 | 308 | 300 | 21.9400 | ||
228.49 € | 1 | 4 Days | 76 | 30 | 312 | 304 | 22.4700 | ||
250.21 € | 1 | 4 Days | 80 | 30 | 328 | 320 | 24.1000 | ||
269.53 € | 1 | 4 Days | 85 | 30 | 348 | 340 | 28.1800 | ||
299.16 € | 1 | 4 Days | 90 | 30 | 368 | 360 | 31.6200 | ||
340.85 € | 1 | 4 Days | 95 | 30 | 388 | 380 | 35.2600 | ||
372.96 € | 1 | 4 Days | 100 | 30 | 408 | 400 | 39.1100 | ||
440.23 € | 1 | 4 Days | 110 | 30 | 448 | 440 | 47.3800 | ||
470.65 € | 1 | 4 Days | 114 | 30 | 464 | 456 | 50.9100 |
Loading...
Material (Details) | General Steel Material | Shape | Shape A | Tooth Width B(mm) | 40 |
---|---|---|---|---|---|
Item | Spur gear | Form | B | Form definition | Without hub |
Surface finish body | Bright | Version 1 | Straight | RoHS | Yes |
PL Edelstahl | No |
Configure
Basic Attributes
Number of Teeth(Teeth)
D2 max.(Ø)
D
D1=Pitch circle diameter(mm)
Filter by standard shipping days
Optional Attributes