Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22400-20-1220200080
Number of Teeth(Teeth) | 80 | Material (Details) | Stainless Steel | Shape | Shape A |
---|---|---|---|---|---|
D2 max.(Ø) | 20 | Tooth Width B(mm) | 20 | Item | Spur gear |
Form | B | Form definition | Without hub | Surface finish body | Bright |
Version 1 | Straight | D | 164 | D1=Pitch circle diameter(mm) | 160 |
RoHS | Yes | PL Edelstahl | Yes | Weight (ERP)(kg) | 3.1100 |
This page is Spur gears stainless steel, module 2 toothing milled, straight teeth, engagement angle 20°, Form B without hub (22400-20), part number 22400-20-1220200080.
You can find the detail information about specifications and dimensions on part number 22400-20-1220200080.