Spur gears, plastic, module 3 injection moulded, straight teeth, engagement angle 20° (22402)

Spur gears, plastic, module 3 injection moulded, straight teeth, engagement angle 20° (22402)
· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22402-1300012
22402-1300013
22402-1300014
22402-1300015
22402-1300016
22402-1300017
22402-1300018
22402-1300019
22402-1300020
22402-1300021
22402-1300022
22402-1300023
22402-1300024
22402-1300025
22402-1300026
22402-1300027
22402-1300028
22402-1300030
22402-1300032
22402-1300033
22402-1300034
22402-1300035
22402-1300038
22402-1300040
22402-1300045
22402-1300050
22402-1300055
22402-1300060
22402-1300065
22402-1300070
22402-1300075
22402-2300012
22402-2300013
22402-2300014
22402-2300015
22402-2300016
22402-2300017
22402-2300018
22402-2300019
22402-2300020
22402-2300021
22402-2300022
22402-2300023
22402-2300024
22402-2300025
22402-2300026
22402-2300027
22402-2300028
22402-2300030
22402-2300032
22402-2300033
22402-2300034
22402-2300035
22402-2300038
22402-2300040
22402-2300045
22402-2300050
22402-2300055
22402-2300060
22402-2300065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(Teeth)
Main material D D1=Pitch circle diameter
(mm)
D2=Fastening hole D3
(mm)
D4
(mm)
B1
(mm)
Max. Torque
(Ncm)
Weight (ERP)
(kg)

8.34 €

1 4 Days 12Polyacetal42361224-19322.30.0303

8.49 €

1 4 Days 13Polyacetal45391224-193490.0342

8.87 €

1 4 Days 14Polyacetal48421224-193760.0395

9.09 €

1 4 Days 15Polyacetal5145122430.58402.90.0407

9.27 €

1 4 Days 16Polyacetal5448122430.58429.70.0465

9.55 €

1 4 Days 17Polyacetal5751122430.58456.60.0521

9.99 €

1 4 Days 18Polyacetal60541224388483.40.0512

10.43 €

1 4 Days 19Polyacetal63571224388510.30.0586

11.10 €

1 4 Days 20Polyacetal66601224388537.20.0657

11.44 €

1 4 Days 21Polyacetal696312244585640.0648

11.83 €

1 4 Days 22Polyacetal72661224458590.90.0723

12.12 €

1 4 Days 23Polyacetal75691224528617.70.0756

12.50 €

1 4 Days 24Polyacetal78721224528644.60.0821

12.65 €

1 4 Days 25Polyacetal81751428588671.50.0870

12.79 €

1 4 Days 26Polyacetal84781428588698.30.0968

12.99 €

1 4 Days 27Polyacetal87811428588725.20.1067

13.14 €

1 4 Days 28Polyacetal90841428658752.10.1003

13.30 €

1 4 Days 30Polyacetal96901428688805.80.1220

13.50 €

1 4 Days 32Polyacetal102961632698859.50.1513

13.74 €

1 4 Days 33Polyacetal105991632698886.40.1629

13.84 €

1 4 Days 34Polyacetal1081021632788913.20.1616

13.91 €

1 4 Days 35Polyacetal1111051632788940.10.1731

14.01 €

1 4 Days 38Polyacetal12011416328781020.70.1936

14.16 €

1 4 Days 40Polyacetal12612016329381074.40.2139

14.42 €

1 4 Days 45Polyacetal141135163210881208.70.2509

50.54 €

1 4 Days 50Polyacetal1561502040133813430.2834

53.42 €

1 4 Days 55Polyacetal171165204014881477.30.3322

56.32 €

1 4 Days 60Polyacetal186180204016381611.60.3896

59.19 €

1 4 Days 65Polyacetal201195204017881745.90.4358

62.13 €

1 4 Days 70Polyacetal216210204019381880.20.4969

65.01 €

1 4 Days 75Polyacetal231225204020882014.50.5576

10.03 €

1 4 Days 12Polyketone42361224-19338.40.0264

10.21 €

1 4 Days 13Polyketone45391224-19366.60.0309

10.68 €

1 4 Days 14Polyketone48421224-19394.80.0351

10.97 €

1 4 Days 15Polyketone5145122430.584230.0361

11.25 €

1 4 Days 16Polyketone5448122430.58451.20.0410

11.47 €

1 4 Days 17Polyketone5751122430.58479.40.0461

12.01 €

1 4 Days 18Polyketone60541224388507.60.0459

12.59 €

1 4 Days 19Polyketone63571224388535.80.0514

13.40 €

1 4 Days 20Polyketone666012243885640.0579

13.81 €

1 4 Days 21Polyketone69631224458592.20.0577

14.24 €

1 4 Days 22Polyketone72661224458620.40.0650

14.66 €

1 4 Days 23Polyketone75691224528648.60.0653

15.10 €

1 4 Days 24Polyketone78721224528676.80.0728

15.24 €

1 4 Days 25Polyketone81751428588705.10.0778

15.43 €

1 4 Days 26Polyketone84781428588733.30.0857

15.59 €

1 4 Days 27Polyketone87811428588761.50.0942

15.84 €

1 4 Days 28Polyketone90841428658789.70.0913

16.04 €

1 4 Days 30Polyketone96901428688846.10.1092

16.31 €

1 4 Days 32Polyketone102961632698902.50.1340

16.50 €

1 4 Days 33Polyketone105991632698930.70.1437

16.74 €

1 4 Days 34Polyketone1081021632788958.90.1414

16.78 €

1 4 Days 35Polyketone1111051632788987.10.1525

16.89 €

1 4 Days 38Polyketone12011416328781071.70.1736

17.07 €

1 4 Days 40Polyketone12612016329381128.10.1873

17.39 €

1 4 Days 45Polyketone141135163210881269.10.2232

60.89 €

1 4 Days 50Polyketone156150204013381410.10.2571

64.35 €

1 4 Days 55Polyketone171165204014881551.20.2465

67.88 €

1 4 Days 60Polyketone186180204016381692.20.3457

71.33 €

1 4 Days 65Polyketone201195204017881833.20.3949

Loading...

Basic information

Tooth Width B(mm) 19 Item Spur gear Version 1 Straight
Version 2 With hub L(mm) 34 RoHS Yes

Tech Support