Spur gears, plastic, module 1 injection moulded, straight teeth, engagement angle 20° (22402)

Spur gears, plastic, module 1 injection moulded, straight teeth, engagement angle 20° (22402)
· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22402-1100012
22402-1100013
22402-1100014
22402-1100015
22402-1100016
22402-1100017
22402-1100018
22402-1100019
22402-1100020
22402-1100021
22402-1100022
22402-1100023
22402-1100024
22402-1100025
22402-1100026
22402-1100027
22402-1100028
22402-1100030
22402-1100032
22402-1100035
22402-1100036
22402-1100038
22402-1100040
22402-1100042
22402-1100045
22402-1100048
22402-1100050
22402-1100052
22402-1100054
22402-1100055
22402-1100056
22402-1100058
22402-1100060
22402-1100064
22402-1100065
22402-1100070
22402-1100072
22402-1100075
22402-1100080
22402-1100085
22402-1100090
22402-1100100
22402-1100110
22402-1100120
22402-1100130
22402-1100140
22402-2100012
22402-2100013
22402-2100014
22402-2100015
22402-2100016
22402-2100017
22402-2100018
22402-2100019
22402-2100020
22402-2100021
22402-2100022
22402-2100023
22402-2100024
22402-2100025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(Teeth)
Main material D D1=Pitch circle diameter
(mm)
D2=Fastening hole D3
(mm)
D4
(mm)
B1
(mm)
L
(mm)
Max. Torque
(Ncm)
Weight (ERP)
(kg)

2.42 €

1 4 Days 12Polyacetal141249-91716.90.0017

2.44 €

1 4 Days 13Polyacetal151349-91718.30.0019

2.53 €

1 4 Days 14Polyacetal161449-91719.70.0021

2.53 €

1 4 Days 15Polyacetal171549-91721.20.0024

2.61 €

1 4 Days 16Polyacetal181649-91722.60.0027

2.65 €

1 4 Days 17Polyacetal19174912617240.0028

2.69 €

1 4 Days 18Polyacetal2018491361725.40.0032

2.84 €

1 4 Days 19Polyacetal2119491361726.80.0035

2.99 €

1 4 Days 20Polyacetal2220491361728.20.0040

2.99 €

1 4 Days 21Polyacetal23215121661729.60.0049

3.02 €

1 4 Days 22Polyacetal24225121661731.10.0052

3.02 €

1 4 Days 23Polyacetal25235121661732.50.0057

3.08 €

1 4 Days 24Polyacetal262461518.561833.90.0066

3.19 €

1 4 Days 25Polyacetal272561518.561835.30.0072

3.35 €

1 4 Days 26Polyacetal282661518.561836.70.0077

3.38 €

1 4 Days 27Polyacetal292761518.561838.10.0082

3.46 €

1 4 Days 28Polyacetal30286152161839.50.0084

3.53 €

1 4 Days 30Polyacetal32306152161842.40.0095

3.68 €

1 4 Days 32Polyacetal343261823.54.61845.20.0113

3.85 €

1 4 Days 35Polyacetal373581823.54.61849.40.0128

3.93 €

1 4 Days 36Polyacetal3836818274.61850.80.0124

4.03 €

1 4 Days 38Polyacetal4038818274.61853.70.0139

4.11 €

1 4 Days 40Polyacetal4240818274.61856.50.0152

4.35 €

1 4 Days 42Polyacetal4442818274.61859.30.0167

4.76 €

1 4 Days 45Polyacetal474581836.54.61863.60.0163

4.95 €

1 4 Days 48Polyacetal504881836.54.61867.80.0192

5.60 €

1 4 Days 50Polyacetal525081836.54.61870.60.0207

5.80 €

1 4 Days 52Polyacetal5452821464.61873.50.0207

5.96 €

1 4 Days 54Polyacetal5654821464.61876.30.0225

6.14 €

1 4 Days 55Polyacetal5755821464.61877.70.0234

6.33 €

1 4 Days 56Polyacetal5856821464.61879.10.0249

6.49 €

1 4 Days 58Polyacetal6058821464.618820.0264

6.75 €

1 4 Days 60Polyacetal6260821464.61884.80.0289

6.83 €

1 4 Days 64Polyacetal6664102156.54.61890.40.0338

6.87 €

1 4 Days 65Polyacetal6765102156.54.61891.80.0356

6.90 €

1 4 Days 70Polyacetal7270102156.54.61898.90.0415

7.11 €

1 4 Days 72Polyacetal74721021664.618101.70.0393

7.30 €

1 4 Days 75Polyacetal77751021664.6181060.0440

7.69 €

1 4 Days 80Polyacetal82801021664.618113.10.0531

7.98 €

1 4 Days 85Polyacetal87851021664.618120.10.0591

8.45 €

1 4 Days 90Polyacetal92901021764.618127.20.0654

9.43 €

1 4 Days 100Polyacetal1021001224864.618141.30.0700

9.52 €

1 4 Days 110Polyacetal1121101224964.618155.50.0818

10.79 €

1 4 Days 120Polyacetal1221201224105.54.618169.60.0962

11.25 €

1 4 Days 130Polyacetal13213012241154.618183.70.1097

11.74 €

1 4 Days 140Polyacetal14214012241254.618197.90.1242

2.88 €

1 4 Days 12Polyketone141249-91717.80.0015

2.95 €

1 4 Days 13Polyketone151349-91719.30.0017

3.08 €

1 4 Days 14Polyketone161449-91720.70.0019

3.12 €

1 4 Days 15Polyketone171549-91722.20.0022

3.12 €

1 4 Days 16Polyketone181649-91723.70.0025

3.19 €

1 4 Days 17Polyketone1917491261725.20.0025

3.22 €

1 4 Days 18Polyketone2018491361726.70.0028

3.42 €

1 4 Days 19Polyketone2119491361728.20.0031

3.63 €

1 4 Days 20Polyketone2220491361729.60.0035

3.63 €

1 4 Days 21Polyketone23215121661731.10.0041

3.68 €

1 4 Days 22Polyketone24225121661732.60.0047

3.68 €

1 4 Days 23Polyketone25235121661734.10.0051

3.73 €

1 4 Days 24Polyketone262461518.561835.60.0060

3.85 €

1 4 Days 25Polyketone272561518.561837.10.0064

Loading...

Basic information

Tooth Width B(mm) 9 Item Spur gear Version 1 Straight
Version 2 With hub RoHS Yes

Tech Support