Bevel gear straight, steel, U=1:1 (22430)

Bevel gear straight, steel, U=1:1 (22430)
· Axis angle 90°

· Serve to provide angular torque transmission in machine and plant construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22430-010110016
22430-010110019
22430-010110022
22430-010110026
22430-010110030
22430-015110016
22430-015110019
22430-015110022
22430-015110026
22430-015110030
22430-020110016
22430-020110019
22430-020110022
22430-020110026
22430-020110030
22430-025110016
22430-025110019
22430-025110022
22430-025110026
22430-025110030
22430-030110016
22430-030110019
22430-030110022
22430-030110026
22430-030110030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Module D2 A D D3 B D1 L= width L1 N=No. of teeth Weight in kg (ERP)
(kg)

17.13 €

1 4 Days 113.31617.4441611.26.7160.0200

17.58 €

1 4 Days 115.31820.4441911.86.6190.0200

19.68 €

1 4 Days 116.32023.454.72212.86.1220.0200

21.96 €

1 4 Days 120.32227.455.52613.37260.0400

25.38 €

1 4 Days 120.32631.456.430168300.0500

18.82 €

1 4 Days 1.520.32626.1862418.912.2160.0400

20.95 €

1 4 Days 1.520.33030.68728.521.311.6190.0500

23.79 €

1 4 Days 1.525.33335.187.53322.512.7220.0900

27.45 €

1 4 Days 1.528.33641.188.53923.212260.1200

34.51 €

1 4 Days 1.5304247.112104527.212.1300.1700

22.26 €

1 4 Days 225.33334.8883223.513.6160.0800

27.13 €

1 4 Days 225.33640.8893824.212190.1100

32.13 €

1 4 Days 230.34246.810104427.914220.1800

48.18 €

1 4 Days 235.34854.812125231.413.7260.2800

58.22 €

1 4 Days 240.35462.812136034.117300.4100

33.73 €

1 4 Days 2.530.34043.512104028.115.2160.1400

43.53 €

1 4 Days 2.535.34251121147.527.113190.2100

46.58 €

1 4 Days 2.545.34858.512125530.115.7220.3600

54.26 €

1 4 Days 2.545.35468.515156533.216260.4700

66.92 €

1 4 Days 2.550.36478.51516753920300.7400

39.51 €

1 4 Days 340.34652.212124831.718.1160.2800

45.21 €

1 4 Days 340.35461.21413573617.1190.3900

50.89 €

1 4 Days 350.35870.215156636.917.1220.5900

64.64 €

1 4 Days 350.36482.215177838.418260.7700

71.51 €

1 4 Days 360.37494.220199043.822301.1900

Loading...

  1. 1

Basic information

Transmission ratio 1:1 Version 1 straight Main material steel
Item Bevel Gear Surface finish body bright RoHS yes

Tech Support