Bevel gear straight, ratio 1:1.5 injection-moulded (22432)

Bevel gear straight, ratio 1:1.5 injection-moulded (22432)
· High hardness

· Lower coefficient of friction

· Long service life

· High security against tooth breakage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22432-115115016
22432-115115024
22432-215115016
22432-215115024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 A D L= width L1 N=No. of teeth Main material A1 L2 D1=Pitch circle diameter D3=Thread Max. Torque
(Ncm)
Weight in kg (ERP)
(kg)

2.79 €

1 4 Days 20302618.810.816polyacetal-17.824836.10.0065

4.17 €

1 4 Days 24-3719.511.324polyacetal26.618361054.20.0124

3.30 €

1 4 Days 20302618.810.816polyketone-17.8248380.0058

5.00 €

1 4 Days 24-3719.511.324polyketone26.6183610570.0111

Loading...

  1. 1

Basic information

Module 1.5 B 8 Transmission ratio 1:1.5
Version 1 straight Item Bevel Gear RoHS yes

Tech Support