Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22430-010140015 |
22430-010140060 |
22430-015140015 |
22430-015140060 |
22430-020140015 |
22430-020140060 |
22430-025140015 |
22430-025140060 |
22430-030140015 |
22430-030140060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Module | D2 | A | D | D3 | B | D1 | L= width | L1 | N=No. of teeth | A1 | L2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.68 € | 1 | 4 Days | 1 | 13.3 | 38 | 17.8 | 4 | 9.3 | 15 | 17.2 | 7.7 | 15 | - | - | 0.0200 | ||
76.09 € | 1 | 4 Days | 1 | 30.3 | - | 60.3 | 8 | 9.3 | 60 | 17.1 | 10 | 60 | 22 | 15 | 0.1600 | ||
28.47 € | 1 | 4 Days | 1.5 | 20.3 | 57 | 26.7 | 8 | 11 | 22.5 | 23 | 11.7 | 15 | - | - | 0.0500 | ||
99.24 € | 1 | 4 Days | 1.5 | 50.3 | - | 90.4 | 15 | 11 | 90 | 34 | 25 | 60 | 42 | 31 | 0.6300 | ||
33.60 € | 1 | 4 Days | 2 | 25.3 | 75 | 35.6 | 8 | 16 | 30 | 31 | 14.4 | 15 | - | - | 0.1200 | ||
121.76 € | 1 | 4 Days | 2 | 60.3 | - | 120.6 | 16 | 16 | 120 | 37.6 | 25 | 60 | 48 | 34 | 1.2800 | ||
37.73 € | 1 | 4 Days | 2.5 | 32.3 | 94 | 44.5 | 14 | 19 | 37.5 | 38.1 | 18.4 | 15 | - | - | 0.2100 | ||
144.90 € | 1 | 4 Days | 2.5 | 60.3 | - | 150.7 | 20 | 19 | 150 | 44.8 | 30 | 60 | 58 | 40 | 1.9200 | ||
49.78 € | 1 | 4 Days | 3 | 40.3 | 115 | 53.3 | 15 | 23 | 45 | 48.1 | 24.5 | 15 | - | - | 0.4200 | ||
307.41 € | 1 | 4 Days | 3 | 80.3 | - | 180.8 | 20 | 23 | 180 | 53.2 | 35 | 60 | 69 | 48 | 3.7500 |
Loading...
Transmission ratio | 1:4 | Version 1 | straight | Main material | steel |
---|---|---|---|---|---|
Item | Bevel Gear | Surface finish body | bright | RoHS | yes |
Configure
Basic Attributes
Module
D2
A
D
D3
B
D1
L= width
L1
N=No. of teeth
A1
L2
Filter by standard shipping days
Optional Attributes