Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05596-42-1315300 |
05596-42-1615300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S = Door thickness in | |
---|---|---|---|---|---|
4.93 € | 1 | 4 Days | 1.3 | ||
4.93 € | 1 | 4 Days | 1.6 |
Loading...
Component material | Stainless steel | Form | B | Form definition | Small |
---|---|---|---|---|---|
Item | Snap lock | Main colour | Black | Version 2 | Snap-in |
B=Width(mm) | 30.5 | B1(mm) | 25.1 | H=Height(mm) | 13 |
H1 = Total holding area(mm) | 6.7 | H2(mm) | 2 | H3(mm) | 25.4 |
L=Length(mm) | 47 | L1(mm) | 55 | L2(mm) | 4 |
L3(mm) | 38.1 | L4(mm) | 12.7 | R(mm) | Max. 0.25 |
Temperature range(°C) | -40 To 60 | Steel code | 1.4310 | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.0140 |