Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05596-06-1002356044 |
05596-06-1002356055 |
05596-06-1012356044 |
05596-06-1012356055 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screws | H4 | S = Door thickness in | Surface finish body | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
93.21 € | 1 | 4 Days | M4x6 | 23 | 2-12 | polished | 0.4220 | ||
93.21 € | 1 | 4 Days | M4x6 | 23 | 2-12 | matt blasted | 0.4220 | ||
93.21 € | 1 | 4 Days | M4x20 | 12.5 | 12-22 | polished | 0.3930 | ||
93.21 € | 1 | 4 Days | M4x20 | 12.5 | 12-22 | matt blasted | 0.3930 |
Loading...
A | 10 | D1 | 50 | H1 | 26.6 |
---|---|---|---|---|---|
H2 | 4.5 | Main material | stainless steel A2 | Form | B |
Version 2 | fold-down | F1=Tractive force(N) | 100 | B=Width | 60 |
D=diameter | 49.5 | Form definition | not lockable | H=Height | 35.9 |
H3 | 30.5 | Item | Snap lock | Steel code | 1.4401 |
RoHS | yes | PL Edelstahl | yes |