Configure

Latches with draw bail, Form A (05531)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Surface finish body

Steel code

PL Edelstahl

Weight (ERP)

(kg)

Minimum order quantity
Steel
Electro zinc-plated, thick-coat passivated and sealed with top coat
-
No
0.0204
1 pieces
Stainless steel
Bright
1.4301
Yes
0.0208
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.23 €
( 1.46 € )
4 working days
3.62 €
( 4.31 € )
4 working days

More Information

Basic information

· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Vibration-proof through exceeding dead centre point

· Latches can be screwed on or riveted

· Can be secured or sealed against unintentional loosening