Configure
  • Clamping force max.(kN)
  • L=Length(mm)
  • L1(mm)
  • G(mm)
  • P(mm)
  • B=Width(mm)
  • B1(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Roller chains, steel, for chain clamp sets (04211-03)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Clamping force max.

(kN)

L=Length

(mm)

L1

(mm)

G

(mm)

P

(mm)

B=Width

(mm)

B1

(mm)

Weight (ERP)

(kg)

Minimum order quantity
15
126
111
15
15.875
20
13
0.1066
1 pieces
15
253
238
15
15.875
20
13
0.2300
1 pieces
15
507
492
15
15.875
20
13
0.4724
1 pieces
15
1015
1000
15
15.875
20
13
0.9569
1 pieces
40
148
127
21
25.4
33
25
0.3546
1 pieces
40
250
229
21
25.4
33
25
0.6220
1 pieces
40
504
483
21
25.4
33
25
1.3118
1 pieces
40
1012
991
21
25.4
33
25
2.6800
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
19.73 €
( 23.48 € )
4 working days
21.38 €
( 25.44 € )
4 working days
35.25 €
( 41.95 € )
4 working days
44.41 €
( 52.85 € )
4 working days
22.22 €
( 26.44 € )
4 working days
28.80 €
( 34.27 € )
4 working days
41.11 €
( 48.92 € )
4 working days
62.50 €
( 74.38 € )
4 working days

More Information

Basic information

· Preloaded

· Little stretching of the chain

· Chain length is adjustable