Roller chain 1x, stainless steel (22212)

Roller chain 1x, stainless steel (22212)
· Positive and slip-free transmission

· Low bearing loads

· Very good corrosion protection

· Used as drive, transport, conveyor and hoist chains

· Temperature range -20° C to +400 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22212-0120516393
22212-0340716263
22212-0380732525
22212-0580308315
22212-1001702197
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G B7 B2 D2 D1 B4 Version 2 ISO No. Pitch
(mm)
G=Number of parts Break force F min.
(kN)
Division (PxB1) Division inches (PxB1) Weight in kg (ERP)
(kg)

242.73 €

1 4 Days 11.813.911.34.458.5117curved bracket08 B-112.7 x 7.7539312-1/2X5/163.5950

337.78 €

1 4 Days 16.134.615.625.7212.0722.7curved bracket12 B-119.05 x 11.6826317-3/4X7/166.3950

206.71 €

1 4 Days 8.263.38.533.286.3513.5straight bracket06 B-19.525 x 5.725256.6-3/8X7/322.1700

320.81 €

1 4 Days 14.734.113.285.0810.1619.6curved bracket10 B-115.875 x 9.6531515-5/8X3/84.6050

695.88 €

1 4 Days 21.085.425.458.2815.8836.1curved bracket16 B-125.4 x 17.02197401X17.02mm-13.9950

Loading...

  1. 1

Basic information

Version 1 1x Main material stainless steel Item Roller Chain
~L ~5000 DIN ISO DIN ISO 606 RoHS yes
PL Edelstahl yes

Tech Support