Roller chain 1x, steel (22208)

Roller chain 1x, steel (22208)
· Positive and slip-free transmission

· Low bearing loads

· Used as drive, transport, conveyor and hoist chains

· Not sensitive to dirt or temperature influences

· Can be lengthened and shortened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22208-0120516393
22208-0340716263
22208-0580308315
22208-1001702197
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G B7 B2 D2 D1 B4 ISO No. Pitch
(mm)
G=Number of parts Break force F min.
(kN)
Division (PxB1) Division inches (PxB1) Weight in kg (ERP)
(kg)

51.24 €

1 4 Days 11.81.511.34.458.511708 B-112.7 x 7.7539318-1/2 x 5/163.9800

90.46 €

1 4 Days 162.715.625.7212.0722.712 B-119.05 x 11.6826329-3/4 x 7/166.7000

65.36 €

1 4 Days 14.72.413.285.0810.1619.610 B-115.875 x 9.6531522.4-5/8 x 3/85.1950

190.11 €

1 4 Days 21325.458.2815.8836.116 B-125.4 x 17.02197601 x 17.02mm-14.8300

Loading...

  1. 1

Basic information

Version 1 single Main material steel Item Roller Chain
Version 2 straight bracket ~L ~5000 DIN ISO DIN ISO 606
RoHS yes

Tech Support