Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22201-0120516393 |
22201-0340716263 |
22201-0380732525 |
22201-0580308315 |
22201-0800030625 |
22201-1001702197 |
22201-1121000131 |
22201-1140340157 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | G | B7 | B2 | D2 | D1 | B4 | Version 2 | ISO No. | Pitch (mm) | G=Number of parts | Break force F min. (kN) | Division (PxB1) | Division inches (PxB1) | E | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.94 € | 1 | 4 Days | 11.81 | 3.9 | 11.3 | 4.45 | 8.51 | 31 | curved bracket | 08 B-2 | 12.7 x 7.75 | 393 | 31.1 | - | 1/2 x 5/16 | 13.92 | 6.7700 | ||
190.15 € | 1 | 4 Days | 16.13 | 4.6 | 15.62 | 5.72 | 12.07 | 42.2 | curved bracket | 12 B-2 | 19.05 x 11.68 | 263 | 57.8 | - | 3/4 x 7/16 | 19.46 | 12.5500 | ||
124.10 € | 1 | 4 Days | 8.26 | 3.3 | 8.53 | 3.28 | 6.35 | 23.8 | straight bracket | 06 B-2 | 9.525 x 5.72 | 525 | 16.9 | - | 3/8 x 7/32 | 10.24 | 4.0400 | ||
123.84 € | 1 | 4 Days | 14.73 | 4.1 | 13.28 | 5.08 | 10.16 | 36.2 | curved bracket | 10 B-2 | 15.875 x 9.65 | 315 | 44.5 | - | 5/8 x 3/8 | 16.59 | 8.9500 | ||
169.92 € | 1 | 4 Days | 7.11 | 3.1 | 4.77 | 2.31 | 5 | 14.3 | curved bracket | 05 B-2 | 8.0 x 3.0 | 625 | 7.8 | - | - | 5.64 | 1.8350 | ||
251.84 € | 1 | 4 Days | 21.08 | 5.4 | 25.45 | 8.28 | 15.88 | 68 | curved bracket | 16 B-2 | 25.4 x 17.02 | 197 | 106 | 1 x 17.02mm | - | 31.88 | 27.3000 | ||
662.94 € | 1 | 4 Days | 33.4 | 6.6 | 37.92 | 14.63 | 25.4 | 101.8 | curved bracket | 24 B-2 | 38.1 x 25.4 | 131 | 280 | - | 1 1/2X1 | 48.36 | 67.5000 | ||
342.97 € | 1 | 4 Days | 26.42 | 6.1 | 29.01 | 10.19 | 19.05 | 79.7 | curved bracket | 20 B-2 | 31.75 x 19.56 | 157 | 170 | - | 1 1/4X3/4 | 36.45 | 36.6500 |
Loading...
Version 1 | 2x | Main material | steel | Item | roller chain |
---|---|---|---|---|---|
~L | ~5000 | RoHS | yes |
Configure
Basic Attributes
G
B7
B2
D2
D1
B4
Version 2
ISO No.
Pitch(mm)
G=Number of parts
Break force F min.(kN)
Division (PxB1)
Division inches (PxB1)
E
Filter by standard shipping days
Optional Attributes