Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22200-0120516393 |
22200-0340716263 |
22200-0380732525 |
22200-0580308315 |
22200-0800030625 |
22200-1001702197 |
22200-1121000131 |
22200-1140304157 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | G | B7 | B2 | D2 | D1 | B4 | Version 2 | ISO No. | Pitch (mm) | G=Number of parts | Break force F min. (kN) | Division (PxB1) | Division inches (PxB1) | PL Edelstahl | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.29 € | 1 | 4 Days | 11.81 | 3.9 | 11.3 | 4.45 | 8.51 | 17 | curved bracket | 08 B-1 | 12.7 x 7.75 | 393 | 12 | - | 1/2X5/16 | - | 3.5300 | ||
81.97 € | 1 | 4 Days | 16.13 | 4.6 | 15.62 | 5.72 | 12.07 | 22.7 | curved bracket | 12 B-1 | 19.05 x 11.68 | 263 | 17 | - | 3/4X7/16 | - | 6.1850 | ||
42.39 € | 1 | 4 Days | 8.26 | 3.3 | 8.53 | 3.28 | 6.35 | 13.5 | straight bracket | 06 B-1 | 9.525 x 5.72 | 525 | 6.6 | - | 3/8X7/32 | - | 2.0900 | ||
59.35 € | 1 | 4 Days | 14.73 | 4.1 | 13.28 | 5.08 | 10.16 | 19.6 | curved bracket | 10 B-1 | 15.875 x 9.65 | 315 | 15 | - | 5/8X3/8 | - | 4.7150 | ||
73.64 € | 1 | 4 Days | 7.11 | 3.1 | 4.77 | 2.31 | 5 | 8.6 | curved bracket | 05 B-1 | 8.0 x 3.0 | 625 | 4.4 | - | - | no | 1.0000 | ||
172.78 € | 1 | 4 Days | 21.08 | 5.4 | 25.45 | 8.28 | 15.88 | 36.1 | curved bracket | 16 B-1 | 25.4 x 17.02 | 197 | 40 | 1X17.02mm | - | - | 0.9700 | ||
357.92 € | 1 | 4 Days | 33.4 | 6.6 | 37.92 | 14.63 | 25.4 | 53.4 | curved bracket | 24 B-1 | 38.1 x 25.4 | 131 | 160 | - | 1 1/2X1 | no | 34.2500 | ||
259.12 € | 1 | 4 Days | 26.42 | 6.1 | 29.01 | 10.19 | 19.05 | 43.2 | curved bracket | 20 B-1 | 31.75 x 19.56 | 157 | 95 | - | 1 1/4X3/4 | no | 18.4000 |
Loading...
Version 1 | single | Main material | steel | Item | Roller Chain |
---|---|---|---|---|---|
~L | ~5000 | DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
G
B7
B2
D2
D1
B4
Version 2
ISO No.
Pitch(mm)
G=Number of parts
Break force F min.(kN)
Division (PxB1)
Division inches (PxB1)
PL Edelstahl
Filter by standard shipping days
Optional Attributes