Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | T2 | D | D2 | L | B3 | N=No. of teeth | D3 | D4 | D1=Pitch circle diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.39 € | 1 | 4 Days | 2.3 | 45.9 | 31 | 25 | 5 | 10 | 15 | M4 | 41.1 | ||
14.39 € | 1 | 4 Days | 2.3 | 45.9 | 31 | 25 | 5 | 10 | 16 | M4 | 41.1 | ||
17.03 € | 1 | 4 Days | 2.3 | 49.9 | 31 | 25 | 5 | 11 | 15 | M4 | 45.07 | ||
17.03 € | 1 | 4 Days | 2.3 | 49.9 | 31 | 25 | 5 | 11 | 16 | M4 | 45.07 | ||
17.03 € | 1 | 4 Days | 2.8 | 49.9 | 37 | 25 | 6 | 11 | 18 | M5 | 45.07 | ||
17.03 € | 1 | 4 Days | 2.8 | 49.9 | 37 | 25 | 6 | 11 | 19 | M5 | 45.07 | ||
19.95 € | 1 | 4 Days | 2.8 | 53.9 | 40 | 28 | 6 | 12 | 22 | M5 | 49.07 | ||
19.95 € | 1 | 4 Days | 3.3 | 53.9 | 41 | 28 | 8 | 12 | 24 | M6 | 49.07 | ||
19.95 € | 1 | 4 Days | 3.3 | 53.9 | 42 | 28 | 8 | 12 | 25 | M6 | 49.07 | ||
22.11 € | 1 | 4 Days | 3.3 | 57.9 | 42 | 28 | 8 | 13 | 24 | M6 | 56.06 | ||
22.11 € | 1 | 4 Days | 3.3 | 57.9 | 42 | 28 | 8 | 13 | 25 | M6 | 56.06 | ||
22.11 € | 1 | 4 Days | 3.3 | 57.9 | 45 | 28 | 8 | 13 | 28 | M6 | 56.06 | ||
24.27 € | 1 | 4 Days | 3.3 | 61.9 | 48 | 28 | 8 | 14 | 28 | M6 | 57.07 | ||
25.82 € | 1 | 4 Days | 3.3 | 65.9 | 52 | 28 | 8 | 15 | 30 | M6 | 61.09 | ||
25.82 € | 1 | 4 Days | 3.3 | 65.9 | 52 | 28 | 10 | 15 | 32 | M8 | 61.09 | ||
28.26 € | 1 | 4 Days | 3.3 | 69.9 | 57 | 28 | 10 | 16 | 32 | M8 | 65.1 |
Loading...
B1 | 7.2 | R | 13 | Form | B |
---|---|---|---|---|---|
C | 1.3 | ISO No. | 08 B-1 | Version 2 | ready to install |
Version 1 | single | Main material | steel | Item | Sprocket |
Division inches (PxB1) | 1/2 x 5/16 | Pitch(mm) | 12.7 x 7.75 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
T2
D
D2
L
B3
N=No. of teeth
D3
D4
D1=Pitch circle diameter
Filter by standard shipping days
Optional Attributes