Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22255-11001702013 |
22255-11001702014 |
22255-11001702015 |
22255-11001702016 |
22255-11001702017 |
22255-11001702018 |
22255-11001702019 |
22255-11001702020 |
22255-11001702021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|---|
115.08 € | 1 | 4 Days | 117.7 | 78 | 40 | 13 | 16 | 106.12 | 16 | ||
136.41 € | 1 | 4 Days | 125.7 | 84 | 40 | 14 | 16 | 114.15 | 16 | ||
157.65 € | 1 | 4 Days | 133.7 | 92 | 40 | 15 | 16 | 122.17 | 16 | ||
193.99 € | 1 | 4 Days | 141.8 | 100 | 45 | 16 | 20 | 130.2 | 20 | ||
206.71 € | 1 | 4 Days | 149.8 | 100 | 45 | 17 | 20 | 138.22 | 20 | ||
219.50 € | 1 | 4 Days | 157.8 | 100 | 45 | 18 | 20 | 146.28 | 20 | ||
234.45 € | 1 | 4 Days | 165.9 | 100 | 45 | 19 | 20 | 154.33 | 20 | ||
251.52 € | 1 | 4 Days | 173.9 | 100 | 45 | 20 | 20 | 162.38 | 20 | ||
302.54 € | 1 | 4 Days | 182 | 110 | 50 | 21 | 20 | 170.43 | 20 |
Loading...
B1 | 16.2 | R | 26 | C | 2.5 |
---|---|---|---|---|---|
ISO No. | 16 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | stainless steel | Item | Sprocket | Division (PxB1) | 1X17.02mm |
Pitch(mm) | 25.4 x 17.02 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes