Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
59.02 € | 1 | 4 Days | 113 | 58 | 95 | 8 | 99.55 | 25 | ||
71.62 € | 1 | 4 Days | 125 | 70 | 95 | 9 | 111.4 | 25 | ||
87.13 € | 1 | 4 Days | 137 | 80 | 95 | 10 | 123.29 | 25 | ||
105.54 € | 1 | 4 Days | 149 | 90 | 100 | 11 | 135.21 | 25 | ||
123.88 € | 1 | 4 Days | 161 | 102 | 100 | 12 | 147.22 | 25 | ||
143.89 € | 1 | 4 Days | 173 | 114 | 100 | 13 | 159.18 | 25 | ||
166.06 € | 1 | 4 Days | 185 | 128 | 100 | 14 | 171.22 | 25 | ||
189.03 € | 1 | 4 Days | 197 | 132 | 100 | 15 | 183.26 | 25 | ||
209.42 € | 1 | 4 Days | 209 | 136 | 100 | 16 | 195.3 | 30 | ||
234.20 € | 1 | 4 Days | 221 | 136 | 100 | 17 | 207.34 | 30 | ||
260.54 € | 1 | 4 Days | 233 | 160 | 100 | 18 | 219.42 | 30 | ||
284.78 € | 1 | 4 Days | 245.5 | 160 | 100 | 19 | 231.49 | 30 | ||
308.79 € | 1 | 4 Days | 257.5 | 160 | 100 | 20 | 243.57 | 30 | ||
333.92 € | 1 | 4 Days | 270.5 | 160 | 100 | 21 | 255.65 | 30 | ||
361.49 € | 1 | 4 Days | 282.5 | 160 | 100 | 22 | 267.73 | 30 | ||
389.15 € | 1 | 4 Days | 294.5 | 160 | 100 | 23 | 279.8 | 30 | ||
419.00 € | 1 | 4 Days | 307 | 160 | 100 | 24 | 291.88 | 30 | ||
449.01 € | 1 | 4 Days | 319 | 160 | 100 | 25 | 304 | 30 | ||
482.49 € | 1 | 4 Days | 331 | 160 | 100 | 26 | 316.08 | 30 | ||
541.90 € | 1 | 4 Days | 343 | 160 | 100 | 27 | 328.19 | 30 | ||
576.80 € | 1 | 4 Days | 355 | 160 | 100 | 28 | 340.27 | 30 | ||
612.97 € | 1 | 4 Days | 367.5 | 160 | 100 | 29 | 352.38 | 30 | ||
676.78 € | 1 | 4 Days | 379.5 | 160 | 100 | 30 | 364.5 | 30 | ||
722.89 € | 1 | 4 Days | 391.5 | 160 | 100 | 31 | 376.62 | 40 | ||
767.76 € | 1 | 4 Days | 403.5 | 160 | 100 | 32 | 388.69 | 40 | ||
810.53 € | 1 | 4 Days | 415.5 | 160 | 100 | 33 | 400.81 | 40 | ||
853.93 € | 1 | 4 Days | 428 | 160 | 100 | 34 | 412.83 | 40 | ||
899.73 € | 1 | 4 Days | 440 | 160 | 100 | 35 | 425.04 | 40 | ||
948.36 € | 1 | 4 Days | 452 | 160 | 100 | 36 | 437.16 | 40 | ||
1,011.48 € | 1 | 4 Days | 464 | 160 | 100 | 37 | 449.27 | 40 | ||
1,042.12 € | 1 | 4 Days | 476.5 | 160 | 100 | 38 | 461.39 | 40 | ||
1,166.46 € | 1 | 4 Days | 501.5 | 160 | 100 | 40 | 485.62 | 40 | ||
1,486.91 € | 1 | 4 Days | 562 | 180 | 133 | 45 | 546.2 | 40 | ||
1,739.16 € | 1 | 4 Days | 622.5 | 180 | 133 | 50 | 606.78 | 40 | ||
2,468.83 € | 1 | 4 Days | 707.5 | 180 | 133 | 57 | 691.63 | 40 | ||
4,318.97 € | 1 | 4 Days | 939 | 200 | 133 | 76 | 921.98 | 40 |
Loading...
B1 | 23.6 | R | 38 | C | 4 |
---|---|---|---|---|---|
ISO No. | 24 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 1 1/2X1 |
Pitch(mm) | 38.1 x 25.4 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 72 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes