Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
19.44 € | 1 | 4 Days | 77.9 | 42 | 65 | 8 | 66.37 | 20 | ||
23.97 € | 1 | 4 Days | 85.8 | 50 | 65 | 9 | 74.27 | 20 | ||
29.57 € | 1 | 4 Days | 93.8 | 56 | 65 | 10 | 82.19 | 20 | ||
35.34 € | 1 | 4 Days | 101.7 | 64 | 70 | 11 | 90.14 | 20 | ||
40.83 € | 1 | 4 Days | 109.7 | 72 | 70 | 12 | 98.14 | 20 | ||
47.53 € | 1 | 4 Days | 117.7 | 80 | 70 | 13 | 106.12 | 20 | ||
54.44 € | 1 | 4 Days | 125.7 | 88 | 70 | 14 | 114.15 | 20 | ||
62.14 € | 1 | 4 Days | 133.7 | 96 | 70 | 15 | 122.17 | 20 | ||
70.04 € | 1 | 4 Days | 141.8 | 104 | 70 | 16 | 130.2 | 20 | ||
79.23 € | 1 | 4 Days | 149.8 | 112 | 70 | 17 | 138.22 | 20 | ||
85.59 € | 1 | 4 Days | 157.8 | 120 | 70 | 18 | 146.28 | 20 | ||
94.97 € | 1 | 4 Days | 165.9 | 128 | 70 | 19 | 154.33 | 20 | ||
102.77 € | 1 | 4 Days | 173.9 | 130 | 70 | 20 | 162.38 | 20 | ||
110.22 € | 1 | 4 Days | 182 | 130 | 70 | 21 | 170.43 | 25 | ||
118.21 € | 1 | 4 Days | 190.1 | 130 | 70 | 22 | 178.48 | 25 | ||
126.62 € | 1 | 4 Days | 198.1 | 130 | 70 | 23 | 186.53 | 25 | ||
135.86 € | 1 | 4 Days | 206.2 | 130 | 70 | 24 | 194.59 | 25 | ||
144.76 € | 1 | 4 Days | 214.2 | 130 | 70 | 25 | 202.66 | 25 | ||
153.99 € | 1 | 4 Days | 222.3 | 130 | 70 | 26 | 210.72 | 25 | ||
163.74 € | 1 | 4 Days | 230.4 | 130 | 70 | 27 | 218.79 | 25 | ||
173.81 € | 1 | 4 Days | 238.4 | 130 | 70 | 28 | 226.85 | 25 | ||
184.96 € | 1 | 4 Days | 246.5 | 130 | 70 | 29 | 234.92 | 25 | ||
195.71 € | 1 | 4 Days | 254.6 | 130 | 70 | 30 | 243 | 25 | ||
209.95 € | 1 | 4 Days | 262.6 | 140 | 70 | 31 | 251.08 | 25 | ||
221.15 € | 1 | 4 Days | 270.7 | 140 | 70 | 32 | 259.13 | 25 | ||
233.51 € | 1 | 4 Days | 278.8 | 140 | 70 | 33 | 267.21 | 25 | ||
247.21 € | 1 | 4 Days | 286.9 | 140 | 70 | 34 | 275.28 | 25 | ||
261.32 € | 1 | 4 Days | 294.9 | 140 | 70 | 35 | 283.36 | 25 | ||
275.49 € | 1 | 4 Days | 303 | 140 | 70 | 36 | 291.44 | 25 | ||
288.54 € | 1 | 4 Days | 311.1 | 140 | 70 | 37 | 299.51 | 25 | ||
302.44 € | 1 | 4 Days | 319.2 | 140 | 70 | 38 | 307.59 | 25 | ||
316.34 € | 1 | 4 Days | 327.2 | 140 | 70 | 39 | 315.67 | 25 | ||
353.53 € | 1 | 4 Days | 335.3 | 140 | 70 | 40 | 323.73 | 25 | ||
383.52 € | 1 | 4 Days | 353.7 | 140 | 70 | 42 | 339.9 | 25 | ||
431.10 € | 1 | 4 Days | 377.9 | 140 | 70 | 45 | 364.12 | 25 | ||
461.42 € | 1 | 4 Days | 386 | 140 | 70 | 46 | 372.21 | 25 | ||
494.36 € | 1 | 4 Days | 402.1 | 140 | 70 | 48 | 388.36 | 25 | ||
534.65 € | 1 | 4 Days | 418.3 | 140 | 70 | 50 | 404.52 | 25 | ||
764.18 € | 1 | 4 Days | 474.9 | 160 | 82 | 57 | 461.07 | 40 | ||
921.14 € | 1 | 4 Days | 499.1 | 160 | 82 | 60 | 485.32 | 40 | ||
1,198.27 € | 1 | 4 Days | 628.4 | 160 | 82 | 76 | 614.65 | 40 | ||
1,844.80 € | 1 | 4 Days | 782 | 180 | 109 | 95 | 768.22 | 40 |
Loading...
B1 | 15.8 | R | 26 | C | 2.5 |
---|---|---|---|---|---|
ISO No. | 16 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division (PxB1) | 1 x 17.02mm |
Pitch(mm) | 25.4 x 17.02 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 47.7 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes