Suspension bracket Ø 30, steel, for roller tracks, steel, Form A (10921-11)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10921-11-403030

Part Number
10921-11-403030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.41 €

1 4 Days

Loading...

  1. 1

Basic information

Type Guide Rail Brackets Main material Steel Item Suspension bracket
Form A Surface finish body Galvanised Form definition Without stop
H=Height(mm) 30.8 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.1610

This page is Suspension bracket Ø 30, steel, for roller tracks, steel, Form A (10921-11), part number 10921-11-403030.
You can find the detail information about specifications and dimensions on part number 10921-11-403030.

Tech Support