Configure
  • Max. energy absorption Nm per stroke by permanent load(Nm)
  • Max. energy absorption Nm per stroke by emergency stop(Nm)
  • H=Height(mm)
  • D=outside diameter(mm)
  • D1(mm)
  • Tightening torque of screws(Nm)
  • L=thread length(mm)
  • G=Thread
  • Travel S(mm)
  • B(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Profile damper radial damping, hard version (26186)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Max. energy absorption Nm per stroke by permanent load

(Nm)

Max. energy absorption Nm per stroke by emergency stop

(Nm)

H=Height

(mm)

D=outside diameter

(mm)

D1

(mm)

Tightening torque of screws

(Nm)

L=thread length

(mm)

G=Thread

Travel S

(mm)

B

(mm)

Weight (ERP)

(kg)

Minimum order quantity
2.7
5.7
23
30
38
3
5
M5
15
13
0.0084
1 pieces
6
18
30
39
50
3
5
M5
19
19
0.0160
1 pieces
8.7
24
36
45
58
3
5
M5
23
20
0.0186
1 pieces
11.7
20
42
52
68
3
5
M5
32
34
0.0292
1 pieces
25
46
53
64
87
3
5
M5
41
43
0.0563
1 pieces
66.5
98
56
68
88
3
5
M5
37
46
0.0825
1 pieces
81.5
106
64
79
102
6
6
M6
42
46
0.1123
1 pieces
124
206
69
86
109
6
6
M6
45
51
0.1545
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
18.30 €
( 21.78 € )
4 working days
20.08 €
( 23.90 € )
4 working days
30.98 €
( 36.87 € )
4 working days
32.73 €
( 38.95 € )
4 working days
38.90 €
( 46.29 € )
4 working days
47.50 €
( 56.52 € )
4 working days
63.14 €
( 75.14 € )
4 working days
78.16 €
( 93.01 € )
4 working days

More Information

Basic information

· Suitable for emergency stop and continuous use

· Resistant to microbes, salt water and chemicals

· Maintenance-free

· Ready to install