Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26132-00845 |
26132-00860 |
26132-00870 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shore grade | Load (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
28.73 € | 1 | 4 Days | 45 | 125 | 0.07 | ||
28.73 € | 1 | 4 Days | 60 | 200 | 0.08 | ||
28.73 € | 1 | 4 Days | 70 | 300 | 0.09 |
Loading...
D1 | 16 | Main material | Steel | Component material | Natural rubber |
---|---|---|---|---|---|
G=Thread | M8 | Version 1 | internal thread | Item | Rubber-metal overhead element |
H1 | 33 | H=Height | 38 | D2 | 8.5 |
Thread type | internal thread | T=thread depth | 15 | Surface finish body | galvanised |
B=Width | 32 | H2 | 30 | H3 | 2.5 |
E=Hole spacing | 72 | D=diameter | 25 | Form | B |
Form definition | square | RoHS | yes | PL Edelstahl | no |