Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26132-10845 |
26132-10860 |
26132-10870 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Allowable Load (N) | Hardness (Shore A) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
28.73 € | 1 | 4 Days | 125 | 45 | 0.07 | ||
28.73 € | 1 | 4 Days | 200 | 60 | 0.08 | ||
28.73 € | 1 | 4 Days | 300 | 70 | 0.09 |
Loading...
Height H, Thickness T(mm) | 38 | Main material | Steel | Component material | Natural rubber |
---|---|---|---|---|---|
Form | A | Form definition | Square | Item | Rubber-metal overhead element |
Surface finish body | Galvanised | Version 1 | External thread | D=diameter(mm) | 25 |
D1(mm) | 16 | D2(mm) | 8.5 | G=Thread | M8 |
L=thread length(mm) | 15 | H1(mm) | 33 | H2(mm) | 30 |
H3(mm) | 2.5 | B=Width(mm) | 32 | Thread type | External thread |
E=Hole spacing | 72 | RoHS | Yes | PL Edelstahl | No |