Elastomer spring shore 90 A (26092) (Part Numbers)

Elastomer spring shore 90 A (26092)
· For insulation and dampening of air- and structure-borne noise

· Resistant to oils and greases

· High load rating

· Long life expectancy

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26092-01601290
26092-01601690
26092-01602090
26092-01602590
26092-02001690
26092-02002090
26092-02002590
26092-02003290
26092-02502090
26092-02502590
26092-02503290
26092-02504090
26092-03203290
26092-03204090
26092-03205090
26092-03206390
26092-05003290
26092-05004090
26092-05005090
26092-05006390
26092-05008090
26092-05010090
26092-10003290
26092-10004090
26092-10005090
26092-10006390
26092-10008090
26092-10010090
26092-10012590
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pin diameter L0=Length D=outside diameter Weight in kg (ERP)
(kg)

1.57 €

1 4 Days 6.512.5160.0027

1.96 €

1 4 Days 6.516160.0034

2.29 €

1 4 Days 6.520160.0042

2.79 €

1 4 Days 6.525160.0053

2.35 €

1 4 Days 8.516200.0051

2.69 €

1 4 Days 8.520200.0063

3.28 €

1 4 Days 8.525200.0079

4.21 €

1 4 Days 8.532200.0102

2.69 €

1 4 Days 10.520250.0102

3.28 €

1 4 Days 10.525250.0126

4.21 €

1 4 Days 10.532250.0161

5.31 €

1 4 Days 10.540250.0204

4.72 €

1 4 Days 13.532320.0266

5.93 €

1 4 Days 13.540320.0329

6.84 €

1 4 Days 13.550320.0412

9.19 €

1 4 Days 13.563320.0517

8.03 €

1 4 Days 1732500.0689

10.17 €

1 4 Days 1740500.086

11.76 €

1 4 Days 1750500.1073

15.81 €

1 4 Days 1763500.1351

19.73 €

1 4 Days 1780500.1714

22.89 €

1 4 Days 17100500.2135

21.32 €

1 4 Days 21321000.2972

26.79 €

1 4 Days 21401000.3706

30.86 €

1 4 Days 21501000.4626

41.26 €

1 4 Days 21631000.5794

51.31 €

1 4 Days 21801000.7416

59.51 €

1 4 Days 211001000.9239

73.77 €

1 4 Days 211251001.149

Loading...

  1. 1

Basic information

Main material Polyurethane Main colour red Version 1 90 shore a
Item Elastomer Spring RoHS yes

Tech Support