Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1=Pin diameter (mm) | L0=Length (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
1.45 € | 1 | 4 Days | 16 | 6.5 | 12.5 | 0.0026 | ||
1.84 € | 1 | 4 Days | 16 | 6.5 | 16 | 0.0034 | ||
2.18 € | 1 | 4 Days | 16 | 6.5 | 20 | 0.0041 | ||
2.65 € | 1 | 4 Days | 16 | 6.5 | 25 | 0.0053 | ||
2.21 € | 1 | 4 Days | 20 | 8.5 | 16 | 0.005 | ||
2.57 € | 1 | 4 Days | 20 | 8.5 | 20 | 0.0062 | ||
3.09 € | 1 | 4 Days | 20 | 8.5 | 25 | 0.0078 | ||
4.03 € | 1 | 4 Days | 20 | 8.5 | 32 | 0.01 | ||
2.57 € | 1 | 4 Days | 25 | 10.5 | 20 | 0.0099 | ||
3.09 € | 1 | 4 Days | 25 | 10.5 | 25 | 0.0123 | ||
4.03 € | 1 | 4 Days | 25 | 10.5 | 32 | 0.0157 | ||
5.04 € | 1 | 4 Days | 25 | 10.5 | 40 | 0.0196 | ||
4.50 € | 1 | 4 Days | 32 | 13.5 | 32 | 0.0256 | ||
5.63 € | 1 | 4 Days | 32 | 13.5 | 40 | 0.0324 | ||
6.54 € | 1 | 4 Days | 32 | 13.5 | 50 | 0.0401 | ||
8.72 € | 1 | 4 Days | 32 | 13.5 | 63 | 0.0504 | ||
7.63 € | 1 | 4 Days | 50 | 17 | 32 | 0.067 | ||
9.66 € | 1 | 4 Days | 50 | 17 | 40 | 0.0832 | ||
11.19 € | 1 | 4 Days | 50 | 17 | 50 | 0.1045 | ||
15.03 € | 1 | 4 Days | 50 | 17 | 63 | 0.1322 | ||
18.75 € | 1 | 4 Days | 50 | 17 | 80 | 0.1667 | ||
21.75 € | 1 | 4 Days | 50 | 17 | 100 | 0.2081 | ||
20.26 € | 1 | 4 Days | 100 | 21 | 32 | 0.2902 | ||
25.46 € | 1 | 4 Days | 100 | 21 | 40 | 0.3608 | ||
29.35 € | 1 | 4 Days | 100 | 21 | 50 | 0.4515 | ||
39.21 € | 1 | 4 Days | 100 | 21 | 63 | 0.5652 | ||
48.74 € | 1 | 4 Days | 100 | 21 | 80 | 0.7237 | ||
56.54 € | 1 | 4 Days | 100 | 21 | 100 | 0.8976 | ||
70.09 € | 1 | 4 Days | 100 | 21 | 125 | 1.121 |
Loading...
Color | Yellow | Main material | Polyurethane | Item | Elastomer spring |
---|---|---|---|---|---|
Version 1 | 80 Shore a | RoHS | Yes |