Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pin diameter | L0=Length | D=outside diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
1.66 € | 1 | 4 Days | 6.5 | 12.5 | 16 | 0.0026 | ||
2.00 € | 1 | 4 Days | 6.5 | 16 | 16 | 0.0034 | ||
2.19 € | 1 | 4 Days | 6.5 | 20 | 16 | 0.0042 | ||
2.65 € | 1 | 4 Days | 6.5 | 25 | 16 | 0.0052 | ||
2.28 € | 1 | 4 Days | 8.5 | 16 | 20 | 0.0051 | ||
2.54 € | 1 | 4 Days | 8.5 | 20 | 20 | 0.0063 | ||
3.06 € | 1 | 4 Days | 8.5 | 25 | 20 | 0.0079 | ||
4.00 € | 1 | 4 Days | 8.5 | 32 | 20 | 0.0101 | ||
2.76 € | 1 | 4 Days | 10.5 | 20 | 25 | 0.01 | ||
3.12 € | 1 | 4 Days | 10.5 | 25 | 25 | 0.0126 | ||
4.08 € | 1 | 4 Days | 10.5 | 32 | 25 | 0.0161 | ||
5.09 € | 1 | 4 Days | 10.5 | 40 | 25 | 0.0199 | ||
4.33 € | 1 | 4 Days | 13.5 | 32 | 32 | 0.0261 | ||
5.78 € | 1 | 4 Days | 13.5 | 40 | 32 | 0.0325 | ||
6.68 € | 1 | 4 Days | 13.5 | 50 | 32 | 0.0409 | ||
8.47 € | 1 | 4 Days | 13.5 | 63 | 32 | 0.0512 | ||
6.89 € | 1 | 4 Days | 17 | 32 | 50 | 0.0679 | ||
9.20 € | 1 | 4 Days | 17 | 40 | 50 | 0.0845 | ||
10.10 € | 1 | 4 Days | 17 | 50 | 50 | 0.1054 | ||
13.55 € | 1 | 4 Days | 17 | 63 | 50 | 0.1338 | ||
16.91 € | 1 | 4 Days | 17 | 80 | 50 | 0.1694 | ||
19.67 € | 1 | 4 Days | 17 | 100 | 50 | 0.2125 | ||
20.96 € | 1 | 4 Days | 21 | 32 | 100 | 0.2901 | ||
26.37 € | 1 | 4 Days | 21 | 40 | 100 | 0.3621 | ||
31.95 € | 1 | 4 Days | 21 | 50 | 100 | 0.4528 | ||
40.63 € | 1 | 4 Days | 21 | 63 | 100 | 0.5762 | ||
50.54 € | 1 | 4 Days | 21 | 80 | 100 | 0.7246 | ||
61.69 € | 1 | 4 Days | 21 | 100 | 100 | 0.9161 | ||
72.71 € | 1 | 4 Days | 21 | 125 | 100 | 1.142 |
Loading...
Main material | Polyurethane | Main colour | black | Version 1 | 70 shore a |
---|---|---|---|---|---|
Item | Elastomer Spring | RoHS | yes |