Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
96521-821X10000 |
96521-821X2000 |
96521-821X20000 |
96521-821X5000 |
96521-821X50000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
74.20 € | 1 | 4 Days | 10000 | 3.4 | ||
16.84 € | 1 | 4 Days | 2000 | 0.68 | ||
140.07 € | 1 | 4 Days | 20000 | 6.8 | ||
38.35 € | 1 | 4 Days | 5000 | 1.7 | ||
346.57 € | 1 | 4 Days | 50000 | 17 |
Loading...
Main material | PVC | Component material | EPDM | Item | Edge protection sealing profile |
---|---|---|---|---|---|
Main colour | Black | Form | I | Clamping range(mm) | 1.0-4.0 |
Minimum bend radius(mm) | A=70 B=80 C=15 D=15 | B=Width(mm) | 10 | H=Height(mm) | 21 |
H1(mm) | 9 | PL Edelstahl | No | RoHS | Yes |