Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10160-104590X1000
L=Length | 1000 | H=Height | 45 | B=Width | 90 |
---|---|---|---|---|---|
Item | Aluminium Profile | Profile area(cm²) | 15.24 | Iy(cm⁴) | 32.25 |
Slot width | 10 | F1 max.(kN) | 12 | Profile | 45x90 |
Type | B | Ix(cm⁴) | 124.05 | Wx(cm³) | 27.57 |
Wy(cm³) | 14.33 | Version 2 | type b | RoHS | yes |
Weight (ERP)(kg) | 3.9880 | Approx. weight(kg/m) | 4.12 |
This page is Aluminium profile, Type B (10160-104590X1000), part number 10160-104590X1000.
You can find the detail information about specifications and dimensions on part number 10160-104590X1000.