Aluminium profile, Type B (10160-104560X1000) (Part Numbers)

Aluminium profile, Type B (10160-104560X1000)
· For general structures

· Compatible with all common profile systems

· Scratchproof and corrosion protected

· Modular variety thanks to extensive accessories

· Artificially aged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10160-104560X1000

Part Number
10160-104560X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.81 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length 1000 H=Height 45 B=Width 60
Item Aluminium Profile Profile area(cm²) 11.14 Iy(cm⁴) 22.66
Slot width 10 F1 max.(kN) 12 Profile 45x60
Type B Ix(cm⁴) 37.55 Wx(cm³) 12.52
Wy(cm³) 10.07 Version 2 type b RoHS yes
Weight (ERP)(kg) 2.8860 Approx. weight(kg/m) 3.01

This page is Aluminium profile, Type B (10160-104560X1000), part number 10160-104560X1000.
You can find the detail information about specifications and dimensions on part number 10160-104560X1000.

Tech Support