Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10142-104080X1000
L=Length | 1000 | H=Height | 40 | B=Width | 80 |
---|---|---|---|---|---|
Version 1 | light | Item | Aluminium Profile | Profile area(cm²) | 9.86 |
Iy(cm⁴) | 17.23 | Slot width | 10 | F1 max.(kN) | 7 |
Profile | 40x80 | Type | B | Ix(cm⁴) | 63.24 |
Wx(cm³) | 15.81 | Wy(cm³) | 8.61 | Version 2 | type b |
RoHS | yes | Weight (ERP)(kg) | 2.4850 | Approx. weight(kg/m) | 2.67 |
This page is Aluminium profile light, Type B (10142-104080X1000), part number 10142-104080X1000.
You can find the detail information about specifications and dimensions on part number 10142-104080X1000.