Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10140-083060X1000
L=Length | 1000 | H=Height | 60 | B=Width | 30 |
---|---|---|---|---|---|
Item | Aluminium Profile | Profile area(cm²) | 5.53 | Iy(cm⁴) | 5.09 |
Slot width | 8 | F1 max.(kN) | 6 | Profile | 30x60 |
Ix(cm⁴) | 19.66 | Wx(cm³) | 6.55 | Wy(cm³) | 3.39 |
Version 2 | type b | RoHS | yes | Weight (ERP)(kg) | 1.4200 |
Approx. weight(kg/m) | 1.49 |
This page is Aluminium profile, Type B (10140-083060X1000), part number 10140-083060X1000.
You can find the detail information about specifications and dimensions on part number 10140-083060X1000.