Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10050-50X1000
L=Length | 1000 | Version 1 | type i | Item | Aluminium Profile |
---|---|---|---|---|---|
Iy(cm⁴) | 8.16 | Profile | 50 | Ix(cm⁴) | 8.16 |
Wx(cm³) | 3.26 | Wy(cm³) | 3.26 | Version 2 | round |
D=outside diameter | 50 | RoHS | yes | Weight (ERP)(kg) | 0.6651 |
Approx. weight(kg/m) | 0.76 |
This page is Aluminium profile Type I, round (10050), part number 10050-50X1000.
You can find the detail information about specifications and dimensions on part number 10050-50X1000.