Aluminium profile, Type I (10048-081640X1000)

Aluminium profile, Type I (10048-081640X1000)
· For general structures

· Compatible with all common profile systems

· Scratchproof and corrosion protected

· Modular variety thanks to extensive accessories

· Artificially aged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10048-081640X1000

Part Number
10048-081640X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.64 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length 1000 H=Height 16 B=Width 40
Item Aluminium Profile Profile area(cm²) 4.15 Iy(cm⁴) 6.75
Slot width 8 F1 max.(kN) 5 Profile 16x40
Type I Ix(cm⁴) 1.06 Wx(cm³) 1.25
Wy(cm³) 3.37 Version 2 type i RoHS yes
Weight (ERP)(kg) 1.1140 Approx. weight(kg/m) 1.12

This page is Aluminium profile, Type I (10048-081640X1000), part number 10048-081640X1000.
You can find the detail information about specifications and dimensions on part number 10048-081640X1000.

Tech Support