Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10045-084040X1000
L=Length | 1000 | H=Height | 40 | B=Width | 40 |
---|---|---|---|---|---|
Version 1 | light | Item | Aluminium Profile | Profile area(cm²) | 6.47 |
Iy(cm⁴) | 9.1 | Slot width | 8 | F1 max.(kN) | 2.5 |
Profile | 40x40 | Type | I | Ix(cm⁴) | 9.1 |
Wx(cm³) | 4.55 | Wy(cm³) | 4.55 | Version 2 | type i |
RoHS | yes | Weight (ERP)(kg) | 1.6930 | Approx. weight(kg/m) | 1.75 |
This page is Aluminium profile light, Type I (10045-084040X1000), part number 10045-084040X1000.
You can find the detail information about specifications and dimensions on part number 10045-084040X1000.