Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27879-02-1028076
Main material | steel | Main colour | galvanised | Item | Hinge |
---|---|---|---|---|---|
Version 1 | Internal | Version 2 | 110° | A=Width | 102 |
A1(mm) | 81 | B=Height | 80.5 | B1(mm) | 27 |
B2 | 14 | B3 | 32 | B4 | 12 |
B5 | 16 | B6 | 20.5 | C | 76 |
D(mm) | 7 | S | 3 | RoHS | yes |
Weight (ERP)(kg) | 0.5159 |
This page is Hinge internal, steel, 110 degree (27879-02), part number 27879-02-1028076.
You can find the detail information about specifications and dimensions on part number 27879-02-1028076.