Retaining cables Form B, with crimp terminals both ends (03199)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03199-1150
03199-1200
03199-1300
03199-1500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight (ERP)
(kg)

3.23 €

1 4 Days 1500.0025

3.34 €

1 4 Days 2000.0029

3.74 €

1 4 Days 3000.0036

4.46 €

1 4 Days 5000.0051

Loading...

  1. 1

Basic information

Type Wire Main material Stainless steel Component material Aluminium
Form B Item Tether cable Version 1 With crimp terminals
RoHS Yes PL Edelstahl No

Tech Support