Ball chain with ring clip, form C (96390) (96390-09X160)

Ball chain with ring clip, form C (96390) 96390-09X160

Product Details:

Manufacturer part number: 96390-09X160

Brand: NORELEM

Price: 6.86

Delivery time: 4 Days


Technical Data:

L=Length: 160

D: 9

D1: 1

Weight (ERP): 0.0065 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96390-09X160

Part Number
96390-09X160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length D D1 Weight (ERP)
(kg)

6.86 €

1 4 Days 160910.0065

Loading...

  1. 1

Basic information

Form C Version 1 with ring clip Main material brass
Item Ball Chain Component material steel RoHS yes

This page is Ball chain with ring clip, form C (96390), part number 96390-09X160.
You can find the detail information about specifications and dimensions on part number 96390-09X160.

Variation of this product

Part Number
96390-09X1000
96390-09X320
96390-09X500
96390-12X1000
96390-12X160
96390-12X320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length D D1 Weight (ERP)
(kg)

13.83 €

1 4 Days 1000910.0325

9.15 €

1 4 Days 320910.0115

10.07 €

1 4 Days 500910.0862

14.45 €

1 4 Days 1000121.20.0345

7.18 €

1 4 Days 160121.20.0067

9.60 €

1 4 Days 320121.20.0131

Tech Support