Grip rod, form B oval knob, inch (06360)

Grip rod, form B oval knob, inch (06360)
· Application fields: machine construction, toolmaking, furniture industry, metal construction

· Version: steel or stainless steel

· Universal

· Application fields: machine construction, toolmaking, furniture industry, metal construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06360-7A2X35
06360-7A2X50
06360-7A2X65
06360-7A3X50
06360-7A3X65
06360-7A3X80
06360-7A3X100
06360-7A4X65
06360-7A4X80
06360-7A4X100
06360-7A4X125
06360-7A5X80
06360-7A5X100
06360-7A5X125
06360-7A5X160
06360-17A2X35
06360-17A2X50
06360-17A2X65
06360-17A3X50
06360-17A3X65
06360-17A3X80
06360-17A3X100
06360-17A4X65
06360-17A4X80
06360-17A4X100
06360-17A4X125
06360-17A5X80
06360-17A5X100
06360-17A5X125
06360-17A5X160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 D2 L1 Main material Steel code Surface finish body D1=Thread D=diameter L=shaft length PL Edelstahl

6.46 €

1 4 Days 60239Steel1.0715black oxidised1/4-20835no

6.46 €

1 4 Days 60239Steel1.0715black oxidised1/4-20850no

6.76 €

1 4 Days 60239Steel1.0715black oxidised1/4-20865no

7.07 €

1 4 Days 702613Steel1.0715black oxidised5/16-181050no

7.38 €

1 4 Days 702613Steel1.0715black oxidised5/16-181065no

7.96 €

1 4 Days 702613Steel1.0715black oxidised5/16-181080no

8.49 €

1 4 Days 702613Steel1.0715black oxidised5/16-1810100no

8.27 €

1 4 Days 853515Steel1.0715black oxidised3/8-161265no

8.64 €

1 4 Days 853515Steel1.0715black oxidised3/8-161280no

9.26 €

1 4 Days 853515Steel1.0715black oxidised3/8-1612100no

10.49 €

1 4 Days 853515Steel1.0715black oxidised3/8-1612125no

10.41 €

1 4 Days 853516Steel1.0715black oxidised1/2-131480no

10.52 €

1 4 Days 853516Steel1.0715black oxidised1/2-1314100no

11.01 €

1 4 Days 853516Steel1.0715black oxidised1/2-1314125no

11.67 €

1 4 Days 853516Steel1.0715black oxidised1/2-1314160no

8.28 €

1 4 Days 60239Stainless steel1.4305bright1/4-20835yes

8.58 €

1 4 Days 60239Stainless steel1.4305bright1/4-20850yes

9.16 €

1 4 Days 60239Stainless steel1.4305bright1/4-20865yes

10.03 €

1 4 Days 702613Stainless steel1.4305bright5/16-181050yes

10.24 €

1 4 Days 702613Stainless steel1.4305bright5/16-181065yes

12.12 €

1 4 Days 702613Stainless steel1.4305bright5/16-181080yes

12.48 €

1 4 Days 702613Stainless steel1.4305bright5/16-1810100yes

11.88 €

1 4 Days 853515Stainless steel1.4305bright3/8-161265yes

12.52 €

1 4 Days 853515Stainless steel1.4305bright3/8-161280yes

13.17 €

1 4 Days 853515Stainless steel1.4305bright3/8-1612100yes

14.38 €

1 4 Days 853515Stainless steel1.4305bright3/8-1612125yes

15.40 €

1 4 Days 853516Stainless steel1.4305bright1/2-131480yes

16.01 €

1 4 Days 853516Stainless steel1.4305bright1/2-1314100yes

16.33 €

1 4 Days 853516Stainless steel1.4305bright1/2-1314125yes

20.70 €

1 4 Days 853516Stainless steel1.4305bright1/2-1314160yes

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form B Form definition Oval Knob Item Grip Rod
RoHS yes Weight (ERP)(kg) 0.1000

Tech Support