Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06311-16 |
06311-20 |
06311-25 |
06311-29 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4 | L2 | SW | D1 | D3=Thread | L1=Handle length | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.00 € | 1 | 4 Days | 10 | 11 | 3 | 16 | M6 | 52 | 0.0243 | ||
7.51 € | 1 | 4 Days | 13 | 13 | 4 | 20 | M8 | 66 | 0.0531 | ||
10.93 € | 1 | 4 Days | 16 | 14 | 5 | 25 | M10 | 80 | 0.0896 | ||
16.24 € | 1 | 4 Days | 20 | 16 | 6 | 32 | M12 | 100 | 0.1777 |
Loading...
Main material | Aluminium | Component material | Steel | Version 2 | similar to DIN 39 |
---|---|---|---|---|---|
Item | Machine Handle | Version 1 | fixed | RoHS | yes |