Machine handle revolving similar to DIN 98, form straight, aluminium (06312) (Part Numbers)

Machine handle revolving similar to DIN 98, form straight, aluminium (06312)
· Handle suitable for handwheels

· Application sectors: machine, plant, equipment construction and measuring devices

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06312-20
06312-24
06312-31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D4 L2 L3 SW D1 D3=Thread L1=Handle length Weight (ERP)
(kg)

14.60 €

1 4 Days 13134420M8600.0625

17.76 €

1 4 Days 16135524M10700.1144

22.34 €

1 4 Days 20167631M12880.2428

Loading...

  1. 1

Basic information

Main material Aluminium Component material Steel Form egyenes
Version 2 similar to DIN 98 Item Machine Handle Version 1 revolving
RoHS yes

Tech Support