Screw-in grip, carbon steel (06357) (06357-05090)

Screw-in grip, carbon steel (06357) 06357-05090

Product Details:

Manufacturer part number: 06357-05090

Brand: NORELEM

Price: 116.35

Delivery time: 4 Days


Technical Data:

H: 5.5

D: 18.5

A=Handle length: 89.5

B: 60

C: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06357-05090

Part Number
06357-05090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H D A=Handle length B C E F G Hand force FH
(N)
J=Thread K Weight (ERP)
(kg)

116.35 €

1 4 Days 5.518.589.560136.58120-150M5M5x160.0763

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body hardened and black oxid finish Item Screw-In Grip
Version 1 torque RoHS yes

This page is Screw-in grip, carbon steel (06357), part number 06357-05090.
You can find the detail information about specifications and dimensions on part number 06357-05090.

Variation of this product

Part Number
06357-06119
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H D A=Handle length B C E F G Hand force FH
(N)
J=Thread K Weight (ERP)
(kg)

169.92 €

1 4 Days 6.5231198415810140-200M6M6x200.1368

Tech Support