Cylinder grip fold-down, internal thread, inch (06326)

Cylinder grip fold-down, internal thread, inch (06326)
· Optimised haptics and good grip

· Protruding edges prevented

· Grips for handwheels and cranks

· Different thread sizes

· NOVO grip KIPP design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06326-01-1AE
06326-01-2A1
06326-01-3A2
06326-01-4A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 H D2 D3 A A1 Size D=Thread D1=Outside diameter L=Handle length L1=Handle length T=thread depth Weight (ERP)
(kg)

22.31 €

1 4 Days 4714.5132.584.318-321435404.50.0260

24.50 €

1 4 Days 5818163.5105.3210-321644494.50.0510

28.11 €

1 4 Days 71.522.5204.512.56.531/4-20205559.560.1000

32.21 €

1 4 Days 9829265.516945/16-182570836.50.2220

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Item Cylinder Grip
Thread type internal thread Version 1 fold-down RoHS yes

Tech Support