Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | Outside diameter (φ) | Main Body Height t (mm) | Component material | Size (mm) | D2 (mm) | D3 (mm) | H1 (Nm) | T=thread depth (mm) | Colour Cap | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.94 € | 1 | 4 Days | 10-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Black grey RAL 7021 | Yes | 0.0079 | ||
2.94 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Black grey RAL 7021 | Yes | 0.0072 | ||
2.94 € | 1 | 4 Days | 10-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Light grey RAL 7035 | Yes | 0.0079 | ||
2.94 € | 1 | 4 Days | 10-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Traffic red RAL 3020 | Yes | 0.0079 | ||
2.94 € | 1 | 4 Days | 10-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Colza yellow RAL 1021 | Yes | 0.0080 | ||
2.94 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Light grey RAL 7035 | Yes | 0.0070 | ||
2.94 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Traffic red RAL 3020 | Yes | 0.0073 | ||
2.94 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Colza yellow RAL 1021 | Yes | 0.0073 | ||
2.94 € | 1 | 4 Days | 8-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Black grey RAL 7021 | Yes | 0.0083 | ||
2.94 € | 1 | 4 Days | 8-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Light grey RAL 7035 | Yes | 0.0080 | ||
2.94 € | 1 | 4 Days | 8-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Traffic red RAL 3020 | Yes | 0.0083 | ||
2.94 € | 1 | 4 Days | 8-32 | 21 | 22 | Stainless steel | 1 | 14 | 19 | 8 | 10 | Colza yellow RAL 1021 | Yes | 0.0082 | ||
3.62 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Stainless steel | 2 | 18 | 23 | 9.5 | 14 | Black grey RAL 7021 | Yes | 0.0161 | ||
3.62 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Stainless steel | 2 | 18 | 23 | 9.5 | 14 | Light grey RAL 7035 | Yes | 0.0158 | ||
3.62 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Stainless steel | 2 | 18 | 23 | 9.5 | 14 | Traffic red RAL 3020 | Yes | 0.0159 | ||
3.62 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Stainless steel | 2 | 18 | 23 | 9.5 | 14 | Colza yellow RAL 1021 | Yes | 0.0154 | ||
4.33 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Black grey RAL 7021 | Yes | 0.0231 | ||
4.33 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Black grey RAL 7021 | Yes | 0.0203 | ||
4.33 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Light grey RAL 7035 | Yes | 0.0222 | ||
4.33 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Traffic red RAL 3020 | Yes | 0.0223 | ||
4.33 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Colza yellow RAL 1021 | Yes | 0.0280 | ||
4.33 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Light grey RAL 7035 | Yes | 0.0203 | ||
4.33 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Traffic red RAL 3020 | Yes | 0.0201 | ||
4.33 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Stainless steel | 3 | 22 | 31 | 13 | 14 | Colza yellow RAL 1021 | Yes | 0.0199 | ||
1.93 € | 1 | 4 Days | 10-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Black grey RAL 7021 | - | 0.0079 | ||
1.93 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Black grey RAL 7021 | - | 0.0072 | ||
1.93 € | 1 | 4 Days | 10-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Light grey RAL 7035 | - | 0.0120 | ||
1.93 € | 1 | 4 Days | 10-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Traffic red RAL 3020 | - | 0.0120 | ||
1.93 € | 1 | 4 Days | 10-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Colza yellow RAL 1021 | - | 0.0120 | ||
1.93 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Light grey RAL 7035 | - | 0.0071 | ||
1.93 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Traffic red RAL 3020 | - | 0.0071 | ||
1.93 € | 1 | 4 Days | 1/4-20 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Colza yellow RAL 1021 | - | 0.0071 | ||
1.93 € | 1 | 4 Days | 8-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Black grey RAL 7021 | - | 0.0083 | ||
1.93 € | 1 | 4 Days | 8-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Light grey RAL 7035 | - | 0.0083 | ||
1.93 € | 1 | 4 Days | 8-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Traffic red RAL 3020 | - | 0.0083 | ||
1.93 € | 1 | 4 Days | 8-32 | 21 | 22 | Steel | 1 | 14 | 19 | 8 | 10 | Colza yellow RAL 1021 | - | 0.0083 | ||
2.43 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Steel | 2 | 18 | 23 | 9.5 | 14 | Black grey RAL 7021 | - | 0.0156 | ||
2.43 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Steel | 2 | 18 | 23 | 9.5 | 14 | Light grey RAL 7035 | - | 0.0156 | ||
2.43 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Steel | 2 | 18 | 23 | 9.5 | 14 | Traffic red RAL 3020 | - | 0.0156 | ||
2.43 € | 1 | 4 Days | 5/16-18 | 26 | 26 | Steel | 2 | 18 | 23 | 9.5 | 14 | Colza yellow RAL 1021 | - | 0.0156 | ||
2.94 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Black grey RAL 7021 | - | 0.0229 | ||
2.94 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Black grey RAL 7021 | - | 0.0208 | ||
2.94 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Light grey RAL 7035 | - | 0.0220 | ||
2.94 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Traffic red RAL 3020 | - | 0.0222 | ||
2.94 € | 1 | 4 Days | 5/16-18 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Colza yellow RAL 1021 | - | 0.0220 | ||
2.94 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Light grey RAL 7035 | - | 0.0240 | ||
2.94 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Traffic red RAL 3020 | - | 0.0208 | ||
2.94 € | 1 | 4 Days | 3/8-16 | 34 | 36 | Steel | 3 | 22 | 31 | 13 | 14 | Colza yellow RAL 1021 | - | 0.0240 |
Loading...
Main Body Type | Round shape | Main Body Material | Other | Main material | Thermoplastic |
---|---|---|---|---|---|
Main colour | Black grey RAL 7021 | Item | Knurled knob | Thread type | Internal thread |
RoHS | Yes |
Configure
Basic Attributes
D
Outside diameter(φ)
Main Body Height t(mm)
Component material
Size(mm)
D2(mm)
D3(mm)
H1(Nm)
T=thread depth(mm)
Colour Cap
PL Edelstahl
Filter by standard shipping days
Optional Attributes