Wing grip, form K with internal thread, thermoplastic, inch (06652)

Wing grip, form K with internal thread, thermoplastic, inch (06652)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Various colours available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06652-01A1
06652-01A2
06652-01A15
06652-01A16
06652-01A17
06652-01A25
06652-01A26
06652-01A27
06652-02A3
06652-02A4
06652-02A35
06652-02A36
06652-02A37
06652-02A45
06652-02A46
06652-02A47
06652-09A1
06652-09A2
06652-09A15
06652-09A16
06652-09A17
06652-09A25
06652-09A26
06652-09A27
06652-09AE
06652-09AE5
06652-09AE6
06652-09AE7
06652-1A1
06652-1A2
06652-1A15
06652-1A16
06652-1A17
06652-1A25
06652-1A26
06652-1A27
06652-2A3
06652-2A4
06652-2A35
06652-2A36
06652-2A37
06652-2A45
06652-2A46
06652-2A47
06652-9A1
06652-9A2
06652-9A15
06652-9A16
06652-9A17
06652-9A25
06652-9A26
06652-9A27
06652-9AE
06652-9AE5
06652-9AE6
06652-9AE7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2 H1 Steel code A=Handle length B=Width Colour Cap Component colour Component material D=Thread H=Height T=thread depth PL Edelstahl Weight (ERP)
(kg)

3.39 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel10-322410yes0.0086

3.39 €

1 4 Days 1411.51.4305505black grey RAL 7021brightStainless steel1/4-202410yes0.0077

3.39 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel10-322410yes0.0080

3.39 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel10-322410yes0.0085

3.39 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel10-322410yes0.0080

3.39 €

1 4 Days 1411.51.4305505light grey RAL 7035brightStainless steel1/4-202410yes0.0079

3.39 €

1 4 Days 1411.51.4305505traffic red RAL 3020brightStainless steel1/4-202410yes0.0079

3.39 €

1 4 Days 1411.51.4305505colza yellow RAL 1021brightStainless steel1/4-202410yes0.0070

4.21 €

1 4 Days 2116.51.4305757black grey RAL 7021brightStainless steel5/16-1835.614yes0.0240

4.21 €

1 4 Days 2116.51.4305757black grey RAL 7021brightStainless steel3/8-1635.614yes0.0222

4.21 €

1 4 Days 2116.51.4305757light grey RAL 7035brightStainless steel5/16-1835.614yes0.0240

4.21 €

1 4 Days 2116.51.4305757traffic red RAL 3020brightStainless steel5/16-1835.614yes0.0235

4.21 €

1 4 Days 2116.51.4305757colza yellow RAL 1021brightStainless steel5/16-1835.614yes0.0238

4.21 €

1 4 Days 2116.51.4305757light grey RAL 7035brightStainless steel3/8-1635.614yes0.0211

4.21 €

1 4 Days 2116.51.4305757traffic red RAL 3020brightStainless steel3/8-1635.614yes0.0211

4.21 €

1 4 Days 2116.51.4305757colza yellow RAL 1021brightStainless steel3/8-1635.614yes0.0211

3.08 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel10-321810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel1/4-201810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel10-321810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5traffic red RAL 3020brightStainless steel10-321810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5colza yellow RAL 1021brightStainless steel10-321810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel1/4-201810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5traffic red RAL 3020brightStainless steel1/4-201810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5colza yellow RAL 1021brightStainless steel1/4-201810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5black grey RAL 7021brightStainless steel8-321810yes0.1000

3.08 €

1 4 Days 128.51.4305384.5light grey RAL 7035brightStainless steel8-321810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5traffic red RAL 3020brightStainless steel8-321810yes0.0010

3.08 €

1 4 Days 128.51.4305384.5colza yellow RAL 1021brightStainless steel8-321810yes0.0010

2.18 €

1 4 Days 1411.5-505black grey RAL 7021blue-passivatedsteel10-322410no0.0086

2.18 €

1 4 Days 1411.5-505black grey RAL 7021blue-passivatedsteel1/4-202410no0.0077

2.18 €

1 4 Days 1411.5-505light grey RAL 7035blue-passivatedsteel10-322410no0.0080

2.18 €

1 4 Days 1411.5-505traffic red RAL 3020blue-passivatedsteel10-322410no0.0085

2.18 €

1 4 Days 1411.5-505colza yellow RAL 1021blue-passivatedsteel10-322410no0.0085

2.18 €

1 4 Days 1411.5-505light grey RAL 7035blue-passivatedsteel1/4-202410no0.0079

2.18 €

1 4 Days 1411.5-505traffic red RAL 3020blue-passivatedsteel1/4-202410no0.0077

2.18 €

1 4 Days 1411.5-505colza yellow RAL 1021blue-passivatedsteel1/4-202410no0.0077

3.77 €

1 4 Days 2116.5-757black grey RAL 7021blue-passivatedsteel5/16-1835.614no0.0235

3.77 €

1 4 Days 2116.5-757black grey RAL 7021blue-passivatedsteel3/8-1635.614no0.0279

3.77 €

1 4 Days 2116.5-757light grey RAL 7035blue-passivatedsteel5/16-1835.614no0.0232

3.77 €

1 4 Days 2116.5-757traffic red RAL 3020blue-passivatedsteel5/16-1835.614no0.0242

3.77 €

1 4 Days 2116.5-757colza yellow RAL 1021blue-passivatedsteel5/16-1835.614no0.0233

3.77 €

1 4 Days 2116.5-757light grey RAL 7035blue-passivatedsteel3/8-1635.614no0.0210

3.77 €

1 4 Days 2116.5-757traffic red RAL 3020blue-passivatedsteel3/8-1635.614no0.0207

3.77 €

1 4 Days 2116.5-757colza yellow RAL 1021blue-passivatedsteel3/8-1635.614no0.0220

2.04 €

1 4 Days 128.5-384.5black grey RAL 7021blue-passivatedsteel10-321810no0.1000

2.04 €

1 4 Days 128.5-384.5black grey RAL 7021blue-passivatedsteel1/4-201810no0.1000

2.04 €

1 4 Days 128.5-384.5light grey RAL 7035blue-passivatedsteel10-321810no0.0010

2.04 €

1 4 Days 128.5-384.5traffic red RAL 3020blue-passivatedsteel10-321810no0.0010

2.04 €

1 4 Days 128.5-384.5colza yellow RAL 1021blue-passivatedsteel10-321810no0.0010

2.04 €

1 4 Days 128.5-384.5light grey RAL 7035blue-passivatedsteel1/4-201810no0.0010

2.04 €

1 4 Days 128.5-384.5traffic red RAL 3020blue-passivatedsteel1/4-201810no0.0010

2.04 €

1 4 Days 128.5-384.5colza yellow RAL 1021blue-passivatedsteel1/4-201810no0.0010

2.04 €

1 4 Days 128.5-384.5black grey RAL 7021blue-passivatedsteel8-321810no0.1000

2.04 €

1 4 Days 128.5-384.5light grey RAL 7035blue-passivatedsteel8-321810no0.0010

2.04 €

1 4 Days 128.5-384.5traffic red RAL 3020blue-passivatedsteel8-321810no0.0010

2.04 €

1 4 Days 128.5-384.5colza yellow RAL 1021blue-passivatedsteel8-321810no0.0010

Loading...

  1. 1

Basic information

Form K Form definition with internal thread Item Wing Grip
Main colour black grey RAL 7021 Main material Thermoplastic Thread type internal thread
RoHS yes

Tech Support